Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19, 37
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.005
-
Cable Insulation Thickness (mm)
.13
-
Outside Cable Diameter (in)
.07, .134, .094, .111, .068, .077
-
Strand Size (AWG)
28, 26, 29, 30, 27
-
Outside Cable Diameter (mm)
2.39, 3.4, 2.82, 1.73, 1.78, 1.96
-
Outside Cable Diameter (in)
.07, .134, .094, .111, .068, .077
-
Cable Insulation Thickness
.13 mm [ .005 in ]
-
Conductor Diameter Range (mm)
1.37, 1.32, 1.22, 1.7, 2.77, 2.21, 1.42
-
Conductor Diameter Range (in)
.067, .052, .056, .087, .054, .048, .109
-
Wire Size (AWG)
10, 18, 14, 12, 16, 2
-
Wire Size (mm²)
1.31, 3.31
Other
-
Product Source
UK, US
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Usage Conditions
-
Cable Type
Spec 55A, Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Nickel-Coated High Strength Copper Alloy, Nickel-Coated Copper, Nickel-Plated Copper
-
Wire Color (Base)
Black, Orange, White
Reference Number
-
TE Internal Number
CAT-55A-NC-H-0-18