Please review product documents or contact us for the latest agency approval information.
Body Features
-
Cable Color
White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Silver-Coated Copper, Solid Silver-Plated Copper, Silver-Coated High Strength Copper Alloy
-
Wire Color (Base)
Orange, Brown, Red, Green, Gray, White
Configuration Features
-
Number of Strands
7
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.005
-
Strand Size (AWG)
36, 38
-
Outside Cable Diameter (mm)
.5, .61, .69
-
Outside Cable Diameter (in)
.027, .024, .02
-
Cable Insulation Thickness
.13 mm [ .005 in ]
-
Conductor Diameter Range (mm)
.28 – .3, .48 – .5, .36 – .38
-
Conductor Diameter Range (in)
.014 – .015, .019 – .02, .011 – .012
-
Wire Size (AWG)
28, 30
-
Wire Size (mm²)
.08, .05
Other
-
Product Source
UK, US
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Product Type Features
-
Cable Style
Primary, Special Construction
Usage Conditions
-
Cable Type
Spec 55A, Spec 55
-
Operating Temperature Range (°C)
-65 – 200
Electrical Characteristics
-
Operating Voltage (V)
600
Reference Number
-
TE Internal Number
CAT-55A-SC-H-28-30