Product | TE Part # | Documents | Cable Type | Operating Voltage | Wire & Cable Insulation Material | Conductor Material | Wire Size | Wire Color (Base) | Wire Color (Stripe) |
---|
| 216052-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | - |
| 716074-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Blue | - |
| 859102-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | Black | - |
| 216055-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | White | - |
| 347630-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Black | - |
| 132344-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Brown | - |
| 007237-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Orange | - |
| 116617-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Yellow | - |
| 144585-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Green | - |
| 355145-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Gray | - |
| 2160523001 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | - |
| 8954733001 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Black | - |
| 6026953001 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Red | - |
| 2160553001 | | Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | White | - |
| 271315-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | Blue |
| 4517743004 | | Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | Brown | - |
| 895473-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Black | - |
| 607610-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Brown | - |
| 602695-002 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Red | - |
| 166476-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Orange | - |
| 650300-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Yellow | - |
| 744948-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Green | - |
| 332753-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Blue | - |
| 3327533001 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Blue | - |
| 452932-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Violet | - |
| 118819-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Gray | - |
| 597513-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | Black |
| 301871-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | Brown |
| 043921-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | Red |
| 151595-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | Orange |
| 034124-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | Yellow |
| 020750-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | Violet |
| 962004-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | Gray |
| 216445-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | Black | - |
| 3413433001 | | Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | Brown | Black |
| 9343753001 | | Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | Brown | Red |
| 3401793001 | | Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | Brown | Orange |
| 216200-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | Red | - |
| 2162753001 | | Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | Yellow | - |
| 216277-000 | Product Drawing
| Spec 55A | 600 V | Radiation-Crosslinked, Modified ETFE | Silver-Coated High Strength Copper Alloy | .33 mm² | Blue | - |
| 2164483003 | | Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | Gray | - |
| 3072513001 | | Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | Gray | Red |
| 1097993001 | | Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | Black, White | Red |
| 2164013005 | | Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated High Strength Copper Alloy | - | White | Orange |
| 817869-000 | Product Drawing
| Spec 55 | 1000 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | - |
| 074309-000 | Product Drawing
| Spec 55 | 1000 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | Black |
| 192475-000 | Product Drawing
| Spec 55 | 1000 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | Blue |
| 181835-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Red | - |
| 215058-000 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | Violet | - |
| 2185823001 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | - |
| 218582-003 | Product Drawing
| Spec 55 | 600 V | Modified Radiation Cross-linked ETFE Polymer | Silver-Coated Copper | - | White | - |