Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Reel
-
Packaging Quantity
1
Body Features
-
Wire Color (Base)
Black, Red, White, Blue
-
Wire Color (Stripe)
Blue, Black
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Tin-Coated Copper
Configuration Features
-
Number of Pairs
2
-
Number of Strands
19
-
Number of Conductors
2
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
Spec 55
Dimensions
-
Strand Size (AWG)
32
-
Wire Size (CMA)
1.47
-
Cable Length (ft)
100
-
Outside Cable Diameter (mm)
2.95, 2.66
-
Outside Cable Diameter (in)
.102, .116
-
Conductor Diameter Range (mm)
.94, .97
-
Conductor Diameter Range (in)
.038, .037
-
Wire Size (AWG)
20
Other
-
Product Source
UK, US
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Electrical Characteristics
-
Operating Voltage (VAC)
600
Reference Number
-
TE Internal Number
CAT-55A-TC-2T20