Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Pairs
1
-
Number of Conductors
2
Electrical Characteristics
-
Operating Voltage (VAC)
600
Body Features
-
Wire Color (Stripe)
Blue
-
Wire Color (Base)
Black, Blue, Gray, Red, White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper, Tin-Plated Copper
Dimensions
-
Outside Cable Diameter
1.67 mm [ .064 in ]
-
Strand Size (AWG)
38
-
Conductor Diameter Range
.46 mm [ .018 in ]
-
Wire Size (CMA)
.81
-
Wire Size (AWG)
26
-
Wire Size (mm²)
.13
Usage Conditions
-
Operating Temperature Range
-65 – 150 °C [ -85 – 302 °F ]
-
Cable Type
Spec 55, Spec 55A
Packaging Features
-
Packaging Method
Package
-
Packaging Quantity
1
Reference Number
-
TE Internal Number
CAT-55A-TC-2T26