Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.009, .005
-
Outside Cable Diameter (in)
.058, .05
-
Strand Size (AWG)
32
-
Outside Cable Diameter (mm)
1.47, 1.27
-
Outside Cable Diameter (in)
.058, .05
-
Conductor Diameter Range (mm)
.99, .95 – .98
-
Conductor Diameter Range (in)
.037 – .039, .039
-
Wire Size (AWG)
20
Other
-
Product Source
UK, US
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Usage Conditions
-
Cable Type
Spec 55A, Spec 55
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black, Orange, Brown, Red, Violet, Green, Blue, Gray, White, Yellow
-
Wire Color (Stripe)
Red, Orange, Black, Yellow, Blue, Green
Reference Number
-
TE Internal Number
CAT-55A-TC-H20