Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
7
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.005
-
Strand Size (AWG)
36
-
Outside Cable Diameter
.61 mm [ .024 in ]
-
Conductor Diameter Range
.28 – .3 mm [ .011 – .012 in ]
-
Wire Size (AWG)
30
Other
-
Product Source
US
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Usage Conditions
-
Cable Type
Spec 55A, Spec 55
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Blue, Black, Orange, Gray, White, Violet
Reference Number
-
TE Internal Number
CAT-55A-TC-H30