Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
Red, Orange, White, Blue, Green
-
Cable Color
White
-
Wire & Cable Insulation Material
Radiation Crosslinked Modified ETFE, Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Nickel-Coated High Strength Copper Alloy, Silver-Coated Copper, Silver-Coated High Strength Copper Alloy, Tin-Coated Copper
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 200, -65 – 150
-
Operating Temperature Range (°F)
-85 – 392, -85 – 302
-
Cable Type
Spec 55
Dimensions
-
Strand Size (AWG)
36
-
Conductor Diameter Range (in)
.02
-
Outside Cable Diameter
.04 mm [ .113 in ]
-
Wire Size (AWG)
22, 16, 24, 20, 12
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55PC-5CORE-TP