Please review product documents or contact us for the latest agency approval information.
Body Features
-
Wire Color (Base)
White, Blue, Red
-
Cable Color
White
-
Wire & Cable Insulation Material
Radiation Crosslinked Modified ETFE, Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated Copper, Silver-Coated High Strength Copper Alloy
Configuration Features
-
Number of Pairs
1
-
Number of Strands
19
Usage Conditions
-
Operating Temperature Range
-65 – 200 °C [ -85 – 392 °F ]
-
Cable Type
Spec 55PC, Spec 55
Dimensions
-
Strand Size (AWG)
36
-
Outside Cable Diameter (in)
.08
-
Conductor Diameter Range (in)
.023
-
Outside Cable Diameter
.04 mm [ .08 in ]
-
Wire Size (AWG)
24
Product Type Features
-
Cable Style
Primary, Round Braided Screened & Jacketed
Electrical Characteristics
-
Operating Voltage (VAC)
600
Other
-
EU RoHS Compliance
Not Compliant, Compliant
-
EU ELV Compliance
Compliant, Not Compliant
Reference Number
-
TE Internal Number
CAT-55PC-SC-2T-24