Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Conductors
1
-
Number of Strands
19
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire Color (Stripe)
Yellow
-
Wire Color (Base)
White, Red, Blue, Black
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Silver-Coated High Strength Copper Alloy, Silver-Coated Copper
Dimensions
-
Wire Size (AWG)
20
-
Conductor Diameter Range
.95 – .98 mm [ .037 – .039 in ]
-
Outside Cable Diameter (in)
.038, .05, .054
-
Strand Size (AWG)
32
Usage Conditions
-
Operating Temperature Range (°C)
-65 – 200
-
Cable Type
Spec 55
Reference Number
-
TE Internal Number
CAT-55PC-SC-H20