Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19
-
Number of Conductors
1
Dimensions
-
Outside Cable Diameter (in)
.07, .495, .058, .054
-
Strand Size (AWG)
32
-
Conductor Diameter Range
.95 – .98 mm [ .037 – .039 in ]
-
Wire Size (AWG)
20
-
Wire Size (mm²)
.52
Usage Conditions
-
Cable Type
Spec 55PC, Spec 55
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600, 1000
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified ETFE
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Black, Orange, Red, Violet, Blue, White, Yellow
-
Wire Color (Stripe)
Red, Orange, Blue, Brown
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55PC-TC-H20