Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19, 7
-
Number of Conductors
1
Dimensions
-
Outside Cable Diameter (in)
.027, .04, .035, .031
-
Strand Size (AWG)
38, 36
-
Conductor Diameter Range
.46 mm [ .018 in ]
-
Wire Size (AWG)
28, 26
Usage Conditions
-
Cable Type
Spec 55
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Tin-Coated Copper
-
Wire Color (Base)
Blue, Black, Gray, White, Red
-
Wire Color (Stripe)
Blue
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-55PC-TC-H26-28