Please review product documents or contact us for the latest agency approval information.
Body Features
-
Conductor Stranding
High Strand Count Conductor
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer, Radiation-Crosslinked, Modified Flexible ETFE
-
Conductor Material
Silver-Coated Copper
-
Wire Color (Base)
Black, Red, White, Yellow, Green, Blue
Configuration Features
-
Number of Strands
665, 42, 259, 63, 105, 154
-
Number of Conductors
1
Dimensions
-
Cable Insulation Thickness (in)
.005, .004, .006
-
Outside Cable Diameter (in)
.038, .134, .037, .043, .079
-
Strand Size (AWG)
44, 42, 40, 38
-
Outside Cable Diameter (mm)
.97, .93, 3.4, 1.09, 2
-
Outside Cable Diameter (in)
.038, .134, .037, .043, .079
-
Conductor Diameter Range (mm)
.55 – .63, 1.09, 3.38, 1.63, .48 – .5, .36 – .38, .43, .79, 2.15 – 2.21, 2.77
-
Conductor Diameter Range (in)
.014 – .015, .085 – .087, .019 – .02, .022 – .025, .064, .133, .031, .017, .043, .109
-
Wire Size (AWG)
24, 10, 20, 14, 12, 22, 16, 26, 28
-
Wire Size (mm²)
.13
Product Type Features
-
Cable Style
Primary
-
Wall Type
Single Wall
Operation/Application
-
Wire Class
Equipment, Airframe Wire, Normal Weight, Medium Weight
Usage Conditions
-
Cable Type
Spec 80
-
Operating Temperature Range (°C)
-65 – 150
Electrical Characteristics
-
Operating Voltage (V)
600
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-82A-SC-HW