Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Connector Shape
Rectangular, Circular
-
Connector Product Type
Connector Assembly
-
RF Interface
SMB
-
RF Connector Style
Jack
-
Connector System
Cable-to-Board
-
Sealable
No
-
Connector & Contact Terminates To
Printed Circuit Board
Termination Features
-
Termination Method to PCB
Through Hole - Solder
-
Termination Post & Tail Length (mm)
3.94, 4.45, 2.79
-
Termination Post & Tail Length (in)
.175, .155, .109
Other
-
Grade
Mil-Type, Consumer, Commercial
-
Lockwasher Material
Phosphor Bronze
-
Additional Features
Board Standoff, Solderless, Pin Protection
-
Dielectric Material
PTFE, Fluoropolymer, Polypropylene, TFE
-
EU RoHS Compliance
Compliant with Exemptions, Not Compliant
-
EU ELV Compliance
Compliant, Not Compliant, Compliant with Exemptions
Configuration Features
-
PCB Mount Orientation
Right Angle
-
Number of Positions
1
-
Number of Coaxial Contacts
1
Body Features
-
Body Underplating Material
Nickel
-
Body Material
Zinc Alloy, Brass
-
Body Plating Material
Gold, Nickel, Tin, Gold Flash, Electroless Nickel
Dimensions
-
Profile Height from PCB (mm)
8.71, 9.06, 8.51, 6.99, 9.78, 7.67, 7.04
-
Profile Height from PCB (in)
.335, .277, .302, .343, .356, .275, .385
-
RF Connector Mated Outer Diameter (Approximate)
4.75 mm [ .187 in ]
Contact Features
-
RF Connector Center Contact Underplating Material
Nickel
-
RF Connector Center Contact Plating Thickness (µin)
65, 30, 50
-
RF Connector Center Contact Plating Material
Gold
-
RF Connector Center Contact Material
Brass, Beryllium Copper
Electrical Characteristics
Mechanical Attachment
-
RF Connector Coupling Mechanism
Push-On, Snap-Fit, Snap-On, Quick Connect/Disconnect
-
Connector Mounting Type
Board Mount, Panel Mount
-
RF Contact Captivation Method
Mechanical
-
Detent
Without, With
Operation/Application
-
Operating Frequency (GHz)
4
Usage Conditions
-
Operating Temperature Range
-65 – 165 °C [ -85 – 329 °F ]
Packaging Features
-
Packaging Method
Box, Package, Bag, Carton
Reference Number
-
TE Internal Number
CAT-884-SMBMRA50