Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Box
-
Packaging Quantity
100, 50
Product Type Features
-
Shell Material Configuration
Full Metal Shell
-
Ground Feature Type
Grounding Straps
-
Connector & Housing Type
Receptacle
-
Connector System
Cable-to-Board
-
Connector Shell Size
1, 2, 3
-
Connector & Contact Terminates To
Printed Circuit Board
Body Features
-
Shell Plating Material
Tin
-
Primary Product Color
Black, Gray
-
Assembly Process Feature Material
Brass
-
Connector Profile
Eurostyle
Mechanical Attachment
-
PCB Mount Alignment
With
-
Mounting Hole Diameter
3.1 mm [ .12 in ]
-
Assembly Process Feature Plating Material
Tin
-
Mounting Hole Diameter (mm)
3.1
-
PCB Mount Retention
With
-
PCB Mount Retention Type
Mounting Hole, Boardlock
-
Mating Retention
With, Without
-
Mating Retention Type
Female Screwlocks, 4-40 UNC, Threaded Insert, 4-40 UNC
-
Connector Mounting Type
Board Mount
Operation/Application
-
Durability Rating (Cycles)
250
-
Circuit Application
Signal
Contact Features
-
Contact Mating Area Plating Material Thickness (µin)
30
-
Contact Options
Installed
-
Contact Base Material
Copper Alloy, Phosphor Bronze
-
PCB Contact Termination Area Plating Material
Tin
-
Contact Underplating Material
Nickel
-
Contact Mating Area Plating Material
Gold
-
Contact Shape & Form
Round
-
Contact Current Rating (Max) (A)
2.2
Termination Features
-
Termination Method to PCB
Through Hole - Solder
-
Termination Post & Tail Length
3.2 mm [ .126 in ]
Housing Features
-
Housing Material
Thermoplastic PBTP
-
Shell Material
Steel
-
Centerline (Pitch)
2.74 mm [ .108 in ]
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Compatible With Approved Standards Products
DIN 41652
Dimensions
-
PCB Thickness (Recommended) (mm)
1.57, 1.6
-
PCB Thickness (Recommended) (in)
.063, .062
-
Row-to-Row Spacing
2.84 mm [ .112 in ]
Configuration Features
-
Number of Positions
15, 25, 9
-
Number of Rows
2
-
PCB Mount Orientation
Right Angle
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
-
EU ELV Compliance
Compliant, Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-979-DRARE274