Product | TE Part # | Documents | Terminal Type | Mating Tab Width | Mating Tab Thickness | Terminal Transmits | Wire Size | Wire Size | Sealable | Terminal Seal Type | Wire Size Search | Wire Size Search | Primary Locking Feature | Product Terminates To | Operating Temperature (Max) | Tab Length | Operating Temperature Range |
---|
| 1326032-8 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 AWG | .5 mm² | Yes | Single Wire Seal (SWS) | .5 mm² | 20 AWG | - | Wire | - | - | - |
| 1599182-1 | Product Drawing 3D PDF | Tab | 2.8 mm | .5 mm | 0 – 24 A (Low Power) | 20 – 15 AWG | .5 – 1.5 mm² | No | - | 1 mm², 1.5 mm², 1.25 mm² | 15 AWG, 16 AWG, 17 AWG | Locking Lance | Wire | - | 20.5 mm | - |
| 1326031-8 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 18 AWG | .82 mm² | Yes | Single Wire Seal (SWS) | .75 mm² | 18 AWG | - | Wire | - | - | - |
| 1-1326030-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | - | - | - | - | No | - | - | - | Clean Body | Wire & Cable | - | 19.75 mm | - |
| 1326032-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | - | - | 18 AWG | .82 mm² | Yes | - | - | - | Clean Body | Wire & Cable | - | 21.5 mm | - |
| 638652-1 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .8 mm | - | 16 – 14 AWG | 1.3 – 2 mm² | No | - | 1.5 mm², 2 mm², 1.25 mm² | 15 AWG, 14 AWG, 16 AWG | Clean Body | Wire | 125 °C, 85 °C, 105 °C, 120 °C, 100 °C, 110 °C, 90 °C, 80 °C | - | -40 – 125 °C |
| 638652-2 | Product Drawing 3D PDF | Receptacle | 1.5 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | No | - | .5 mm², .75 mm², .6 mm² | 18 AWG, 19 AWG, 20 AWG | Clean Body | Wire | 80 °C, 105 °C, 125 °C, 90 °C, 100 °C, 120 °C, 110 °C, 85 °C | - | -40 – 125 °C |
| 1326031-4 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | - | 16 AWG | 1.3 mm² | Yes | - | - | - | Clean Body | Wire & Cable | - | 29 mm | - |
| 1-1326031-1 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | - | 12 AWG | 3.3 mm² | Yes | - | - | - | Clean Body | Wire & Cable | - | 29 mm | - |
| 1-1326032-0 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 16 AWG | 1.25 mm² | Yes | Single Wire Seal (SWS) | 1.25 mm² | 16 AWG | - | Wire | - | - | - |
| 1-1326032-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | - | 14 AWG | 2 mm² | Yes | Single Wire Seal (SWS) | 2 mm² | 14 AWG | - | Wire | 120 °C, 100 °C, 105 °C, 125 °C, 85 °C, 90 °C, 80 °C, 110 °C | - | -40 – 125 °C |
| 1326029-1 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 22 AWG | .35 mm² | No | - | .35 mm² | 22 AWG | Clean Body | Wire | 100 °C, 90 °C, 85 °C, 80 °C, 105 °C, 110 °C, 125 °C, 120 °C | - | -40 – 125 °C |
| 1326029-2 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 17 AWG | .5 – 1 mm² | No | - | .6 mm², .5 mm², .75 mm², 1 mm² | 19 AWG, 18 AWG, 17 AWG, 20 AWG | Clean Body | Wire | 100 °C, 90 °C, 85 °C, 80 °C, 105 °C, 110 °C, 125 °C, 120 °C | - | -40 – 125 °C |
| 1326029-3 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 16 – 14 AWG | 1.25 – 2 mm² | No | - | 1.25 mm², 2 mm², 1.5 mm² | 14 AWG, 16 AWG, 15 AWG | Clean Body | Wire | 80 °C, 85 °C, 105 °C, 100 °C, 120 °C, 125 °C, 90 °C, 110 °C | - | -40 – 125 °C |
| 1326029-4 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 25 – 40 A (Power) | 12 AWG | 3.3 mm² | No | - | 3 mm² | 12 AWG | Clean Body | Wire | 125 °C, 90 °C, 85 °C, 80 °C, 105 °C, 100 °C, 110 °C, 120 °C | - | -40 – 125 °C |
| 1326030-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 22 AWG | .35 mm² | No | - | .35 mm² | 22 AWG | - | Wire | 110 °C, 85 °C, 80 °C, 90 °C, 105 °C, 100 °C, 125 °C, 120 °C | - | -40 – 125 °C |
| 1326030-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | - | - | 18 – 20 AWG | .82 – .51 mm² | No | - | - | - | Clean Body | Wire & Cable | - | 19.75 mm | - |
| 1326030-3 | Product Drawing 3D PDF | Receptacle | 2.8 mm | - | - | 14 – 16 AWG | 2.08 – 1.3 mm² | No | - | - | - | Clean Body | Wire & Cable | - | 19.75 mm | - |
| 1326030-4 | Product Drawing 3D PDF | Receptacle | 2.8 mm | - | - | 12 AWG | 3 mm² | No | - | - | - | Clean Body | Wire & Cable | - | 19.75 mm | - |
| 1326030-5 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 22 AWG | .3 mm² | No | - | .3 mm² | 22 AWG | - | Wire | 80 °C, 110 °C, 85 °C, 105 °C, 100 °C, 125 °C, 120 °C, 90 °C | - | -40 – 125 °C |
| 1326030-6 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .9 mm² | No | - | .5 mm², .75 mm², .6 mm² | 19 AWG, 18 AWG, 20 AWG | - | Wire | 110 °C, 90 °C, 100 °C, 105 °C, 120 °C, 125 °C, 80 °C, 85 °C | - | -40 – 125 °C |
| 1326030-7 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 16 – 14 AWG | 1.25 – 2 mm² | No | - | 1.5 mm², 1.25 mm², 2 mm² | 15 AWG, 14 AWG, 16 AWG | - | Wire | 110 °C, 80 °C, 90 °C, 85 °C, 105 °C, 100 °C, 125 °C, 120 °C | - | -40 – 125 °C |
| 1326030-8 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | - | 12 AWG | 3.3 mm² | No | - | 3 mm² | 12 AWG | - | Wire | 110 °C, 85 °C, 100 °C, 80 °C, 125 °C, 90 °C, 105 °C, 120 °C | - | -40 – 125 °C |
| 1326031-9 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 16 AWG | 1.25 mm² | Yes | Single Wire Seal (SWS) | 1.25 mm² | 16 AWG | - | Wire | - | - | - |
| 1326032-1 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 22 AWG | .35 mm² | Yes | Single Wire Seal (SWS) | .35 mm² | 22 AWG | - | Wire | - | - | - |
| 1326032-2 | Product Drawing 3D PDF | Receptacle | 2.8 mm | - | - | 20 AWG | .5 mm² | Yes | - | - | - | Clean Body | Wire & Cable | - | 21.5 mm | - |
| 1326032-6 | Product Drawing 3D PDF | Receptacle | 2.8 mm | - | - | 12 AWG | 3 mm² | Yes | - | - | - | Clean Body | Wire & Cable | - | 21.5 mm | - |
| 1-1326031-0 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 14 AWG | 2 mm² | Yes | Single Wire Seal (SWS) | 2 mm² | 14 AWG | - | Wire | 100 °C, 125 °C, 110 °C, 85 °C, 105 °C, 90 °C, 80 °C, 120 °C | - | -40 – 125 °C |
| 1-1326031-2 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | - | 12 AWG | 3.3 mm² | Yes | - | - | - | Clean Body | Wire & Cable | - | 29 mm | - |
| 1326031-1 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 22 AWG | .35 mm² | Yes | Single Wire Seal (SWS) | .35 mm² | 22 AWG | - | Wire | - | - | - |
| 1326031-2 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | - | 20 AWG | .5 mm² | Yes | - | - | - | Clean Body | Wire & Cable | - | 29 mm | - |
| 1326031-5 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | - | 14 AWG | 2 mm² | Yes | - | - | - | Clean Body | Wire & Cable | - | 29 mm | - |
| 1326031-7 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 20 – 18 AWG | .5 – .75 mm² | Yes | Single Wire Seal (SWS) | .75 mm², .6 mm², .5 mm² | 18 AWG, 19 AWG, 20 AWG | - | Wire | - | - | - |
| 1326032-5 | Product Drawing 3D PDF | Receptacle | 2.8 mm | - | - | 14 AWG | 2 mm² | Yes | - | - | - | Clean Body | Wire & Cable | - | 21.5 mm | - |
| 1326032-9 | Product Drawing 3D PDF | Receptacle | 2.8 mm | .8 mm | 0 – 24 A (Low Power) | 18 AWG | .82 mm² | Yes | Single Wire Seal (SWS) | .75 mm² | 18 AWG | - | Wire | - | - | - |
| 1326031-3 | Product Drawing 3D PDF | Tab | 2.8 mm | .8 mm | - | 18 AWG | .82 mm² | Yes | - | - | - | Clean Body | Wire & Cable | - | 29 mm | - |
| 1326032-4 | Product Drawing 3D PDF | Receptacle | 2.8 mm | - | - | 16 AWG | 1.3 mm² | Yes | - | - | - | Clean Body | Wire & Cable | - | 21.5 mm | - |