This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our AMPACT Wedge Tap Connectors are designed around an engineering principle called “Wedge Pressure Technology”. Field-proven for more than 50 years, Wedge Pressure Technology has formed the basis for a wide range of connectors that out-performs other connector types, resulting in the “lowest life cycle cost” for our customers.

They use the action of a metal wedge to secure the two conductors to be connected at opposing ends of the C-clamp. The wedge is inserted at a speed of about 40 m/s using our AMPACT connector tool. The method of high-speed insertion is very effective in abrading all sliding surfaces and in disrupting surface oxide film to generate large numbers of contact spots in the electrical interfaces. The connectors are designed to manage the peak power transmission up to 250 degrees and withstand severe electrical and mechanical stresses. They can be easily installed and removed without damaging the conductors. 

After installation of the tap connector, the C–member remains attached through the residual elastic force developed in the clamp. This force is sufficiently large to maintain a low electrical contact resistance without causing conductor plastic flow and ensuring stress relaxation in the connector. The elastic force also helps prevent creepage by compensating for expansion and contraction of the assembly during thermal cycling. The presence of an inhibitor in the electrical interfaces protects electrical contact spots from corrosive attack during use.

The wedge pressure connectors can be used for: Wave Trap Connections, Insulator Connections, Breaker Connections, Current Transformer Connections, Potential Transformer Connections, Lightning Arrester Connections, Bus-to-Bus Jumper Connections or Earthing Connections.

Key Features

  • Installing taps takes a fraction of the time needed for conventional crimp-type connectors
  • Taps may be used to connect multiple conductor combinations
  • No damage to the conductors when installing or removing the tap
  • Lightweight, power actuated tools require minimum operator effort
  • Individual tap packages are imprinted with applicable conductor combinations
FAQ

Frequently Asked Questions

Question: How do I install TE's AMPACT Wedge Pressure Tap Connectors?

Answer: Our AMPACT Wedge Pressure Tap Connectors use the action of a metal wedge to secure the two conductors to be connected at opposing ends of the C-clamp. The wedge is inserted at a speed of about (100 feet per second) 40 m/s using the AMPACT connector tool.

 

Question: Can the Tap Connectors be removed after the installation?

Answer: Yes, our Wedge Tap Connectors can be easily removed after installation without damaging the conductors.

 

Question: What conductor metals are approved to use with the Wedge Tap Connectors?

Answer: Our Tap Connectors can be used on aluminum, aluminum alloy, stranded aluminum composite, or copper alloy conductors including the following AAC, AAAC, ACSR, ACAR, AW, ACSR/AW, ACSS, copper, copper weld as well as compressed and compacted conductors. In non-corrosive environments, they can be used on copper conductors.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Power Component Options  Hot Stick Accessories, Insulated Cover

  • Installation Technology  Energised Installation, Wedge

  • Size Group  B, C

Configuration Features

  • Visual Inspection  Yes

Electrical Characteristics

  • Voltage Class (kV) ≤ 500

Body Features

  • Compatible Conductor Material  Aluminum, Copper

Dimensions

  • Compatible Conductor Range - Main (Copper) (AWG/kcmil) 4 – 4

  • Compatible Conductor Range - Tap (mm²) 8.36, 13.3, 21.2, 33.6, 53.5, 67.4, 85, 107, 127, 135.19, 150, 177, 240, 278, 604, 13.3 – 127, 67.4 – 604, 8.36 – 21.2, 13.3 – 405, 33.6 – 127, 21.2 – 523, 67.4 – 240, 21.2 – 604, 85 – 604, 280 – 604, 177 – 240, 8.36 – 53.5, 107 – 405, 127 – 240, 127 – 405, 523 – 604, 322 – 604, 85 – 177, 53.5 – 177, 107 – 177, 13.3 – 53.5, 53.5 – 240, 320 – 405, 67.4 – 177, 21.2 – 127, 33.6 – 240, 360 – 405, 107 – 523, 13.3 – 177, 21.2 – 240, 33.6 – 604, 8.36 – 33.6, 53.5 – 67.4, 203 – 405, 21.2 – 53.5, 13.3 – 523, 85 – 240, 21.2 – 177, 67.4 – 405, 203 – 304, 405 – 604, 85 – 107, 107 – 127, 13.3 – 278, 127 – 177, 170 – 604, 33.6 – 278, 21.2 – 33.6, 253 – 604, 360 – 604, 53.5 – 523, 177 – 604, 107 – 240, 107 – 604, 53.5 – 127, 13.3 – 33.6, 13.3 – 240, 85 – 523, 53.5 – 604, 53.5 – 405, 480 – 604, 33.6 – 405, 13.3 – 21.2, 240 – 405, 85 – 405, 33.6 – 177, 33.6 – 523, 21.2 – 278, 280 – 405, 85 – 127, 21.2 – 405, 67.4 – 85, 67.4 – 127, 67.4 – 523, 8.36 – 13.3

  • Compatible Conductor Range - Tap (AWG/kcmil) 2/0 – 3/0, 6 – 477, 6 – 556.5, 2 – 2, 336.4 – 336.4, 2 – 1192.5, 1/0 – 1192.5, 4/0 – 266.8, 3/0 – 1192.5, 1/0 – 795, 715 – 795, 6 – 1033.5, 1/0 – 1/0, 4 – 350, 2/0 – 350, 556.5 – 556.5, 2/0 – 2/0, 3/0 – 350, 715 – 1192.5, 954 – 1192.5, 2 – 795, 477 – 1192.5, 1/0 – 266.8, 3/0 – 795, 350 – 350, 266.8 – 266.8, 336.4 – 477, 2/0 – 1192.5, 6 – 350, 3/0 – 266.8, 8 – 1/0, 6 – 1/0, 4 – 1192.5, 6 – 795, 3/0 – 4/0, 4/0 – 1192.5, 2 – 266.8, 4/0 – 4/0, 636 – 1192.5, 336.4 – 795, 4/0 – 477, 4 – 1/0, 6 – 266.8, 1192.5 – 1192.5, 8 – 6, 4/0 – 795, 336.4 – 1192.5, 2 – 477, 4 – 795, 3/0 – 3/0, 556.5 – 795, 636 – 795, 1/0 – 1033.5, 4 – 4, 8 – 4, 397.5 – 1192.5, 300 – 300, 477 – 795, 266.8 – 795, 4/0 – 350, 266.8 – 336.4, 1/0 – 350, 2 – 350, 4 – 556.5, 2/0 – 477, 6 – 2, 477 – 477, 6 –6, 4 – 2, 795 – 1192.5, 1033.5 – 1192.5, 1/0 – 2/0, 6 – 4, 4/0 – 1033.5, 3/0 – 477, 4 – 1033.5, 8 – 2, 6 – 6, 8 – 8, 2/0 – 795, 397.5 – 795, 4 – 477, 3/0 – 1033.5, 556.5 – 1192.5, 2 – 556.5, 2 – 1033.5, 1/0 – 477, 266.8 – 1192.5, 2/0 – 266.8, 2/0 – 1033.5, 266.8 – 477, 4 – 266.8

  • Compatible Conductor Range - Tap (Copper) (AWG/kcmil) 4 – 4, 6 – 6, 8 – 8

  • Compatible Conductor Range - Main (AAC) (mm²) 53.5, 725

  • Compatible Conductor Range - Main (AAC) (AWG/kcmil) 1/0 – 1/0, 1431 – 1431

  • Compatible Conductor Range - Main (ACSR) (mm²) 13.3, 21.2, 53.5

  • Compatible Conductor Range - Main (ACSR) (AWG/kcmil) 4 – 4, 1272 (45/7), 1590 (45/7), 6 – 6, 1/0 – 1/0, 1272 (45/7, 36/1), 2167 (72/7)

  • Compatible Conductor Cross-Section Range - Main (Copper) (mm²) 21.2

  • Compatible Conductor Cross-Section Range - Tap (Copper) (mm²) 8.36, 13.3, 21.2

  • Compatible Conductor Range - Tap (ACSR) (mm²) 21.2

  • Compatible Conductor Range - Tap (ACSR) (AWG/kcmil) 1272 (45/7), 4 – 4, 2167 (72/7), 636 (26/7), 954 (45/7), 1590 (45/7), 1272 (45/7, 36/1)

  • Compatible Conductor Range - Main (mm²) 33.6, 53.5, 67.4, 85, 107, 135, 170, 240, 67.4 – 85, 13.3 – 21.2, 53.5 – 67.4, 85 – 107, 21.2 – 33.6, 150 – 185

  • Compatible Conductor Range - Main (AWG/kcmil) 266.8 – 266.8, 500 – 500, 3/0 – 4/0, 2/0 – 2/0, 3/0 – 3/0, 1/0 – 1/0, 300 – 350, 2/0 – 3/0, 4 – 2, 4/0 – 4/0, 2 – 2, 6 – 4, 336.4 – 336.4, 1/0 – 2/0

  • Compatible Conductor Range - Tap (AAC) (mm²) 13.3, 21.2, 33.6, 53.5

  • Compatible Conductor Range - Tap (AAC) (AWG/kcmil) 1/0 – 1/0, 2 – 2, 4 – 4, 6 – 6

Usage Conditions

  • Operating Temperature Range (°F) -40 – 302, -40 – 392, 32 – 347

Operation/Application

  • Power Component Application Type  Overhead, Overhead Transmission & Distribution Connections

Industry Standards

  • Compatible With Agency/Standards Products  RUS

Product Availability

  • Product Availability  Americas, Asia, China, Worldwide

Other

  • Color Cartridge Required  Blue, Red, White, Yellow

Reference Number

  • TE Internal Number CAT-AMPACT-AL

Related Materials
No documentation available.