Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Actuator Style
Lever
-
Rotary Switch Type
Rotary, Selector
-
Sealed Device
Yes
Electrical Characteristics
-
Operating Voltage (VDC)
32
Body Features
-
Actuator Color
Black, Orange, Red
-
Case Material
Thermoplastic
Reference Number
-
TE Internal Number
CAT-AL4-BDSA