Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Poles
1
-
Switch Keying Option
Removable Without Chain, Removable With Chain, Not Removable
-
Number of Auxiliary Contacts
0
Electrical Characteristics
-
Operating Voltage (VDC)
32, 48, 80
-
Switch Main Contact Current Rating (A)
200, 250
-
Operating Voltage (VAC)
20
Body Features
-
Operating Handle Color
Red, Black, Yellow, Green
Mechanical Attachment
-
Operating Handle Type
45° Turn Off, Double Wing, Lever, Lever Extended Shaft, T-Handle, Pointer Key
-
Switch Mounting Option
Long Flange, Round Flange, Center Mount
-
Termination Thread Size
M10, M8, D8, D12
Dimensions
-
Screw Hole Diameter (mm)
6.5, 7, 8.5
-
Screw Hole Diameter (in)
.256, .276, .335
-
Centerline Between Flange Screw Holes (mm)
38, 100
-
Centerline Between Flange Screw Holes (in)
1.5, 3.937
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Reference Number
-
TE Internal Number
CAT-AL4-SBD352001