Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Poles
1
-
Switch Keying Option
Not Removable, Removable With Chain
-
Number of Auxiliary Contacts
0, 1
Electrical Characteristics
-
Operating Voltage (VDC)
32
-
Switch Main Contact Current Rating (A)
200, 300
-
Operating Voltage (VAC)
20
Body Features
-
Operating Handle Color
Red, Black
Mechanical Attachment
-
Operating Handle Type
T-Handle, Lever, Pointer Key, Double Wing
-
Switch Mounting Option
Long Flange, Angled Bracket, Center Mount
-
Termination Thread Size
M10
Dimensions
-
Screw Hole Diameter (mm)
6.5, 7.2, 8.5
-
Screw Hole Diameter (in)
.256, .28, .283, .33, .335
-
Centerline Between Flange Screw Holes (mm)
62, 100
-
Centerline Between Flange Screw Holes (in)
2.44, 3.937
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Reference Number
-
TE Internal Number
CAT-AL4-SBD353001