Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Poles
2
-
Switch Keying Option
Removable With Chain, Not Removable, Removable Without Chain
-
Number of Auxiliary Contacts
0, 1, 2
Electrical Characteristics
-
Operating Voltage (VDC)
32, 45
-
Switch Main Contact Current Rating (A)
500
-
Operating Voltage (VAC)
20
Body Features
-
Operating Handle Color
Red, Yellow, Black, Blue
Mechanical Attachment
-
Operating Handle Type
45° Turn Off, Double Wing, Lever, Lever Extended Shaft, T-Handle, Pointer Key
-
Switch Mounting Option
Long Flange, Center Mount, Round Flange
-
Termination Thread Size
M10, M12, M8, D14.5
Dimensions
-
Screw Hole Diameter (mm)
6.5, 8.5
-
Screw Hole Diameter (in)
.256, .33, .335
-
Centerline Between Flange Screw Holes (mm)
100, 120
-
Centerline Between Flange Screw Holes (in)
3.937, 3.94, 4.724
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Reference Number
-
TE Internal Number
CAT-AL4-SBD355002