Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Power Relay
Configuration Features
-
Coil Special Features
Coil Suppression Diode, None
-
Contact Number of Poles
1, 2
-
Contact Arrangement
1A (NO) + 1B (NC), 1 Form A SPST-NO, 1 Form C SPDT-CO, 1 Form X SPST-NO-DM, 2 Form A DPST-NO
Electrical Characteristics
-
Coil Resistance (Ω)
15, 36, 62
-
Contact Switching Load (Min)
1A @ 12V
-
Contact Current Rating (A)
300
-
Coil Voltage Rating (VDC)
9, 16, 18, 24, 28, 32
-
Contact Voltage Rating (VDC)
12, 24, 28
-
Coil Power Rating DC (W)
10
Contact Features
-
Contact Material
Silver Alloy
Mechanical Attachment
-
Product Mounting Feature Type
Flange with Mounting Holes, Mounting Brackets
-
Product Mount Type
Chassis Mount, Panel Mount
Dimensions
-
Product Width (mm)
55, 60, 62, 84, 94
-
Product Width (in)
2.16, 2.36, 2.44, 3.3, 3.7
-
Product Height (mm)
55.5, 55.65, 76.5, 106, 108
-
Product Height (in)
2.18, 2.19, 3.01, 4.17, 4.25
-
Product Length (mm)
78, 100, 101, 115, 120, 134.5, 143
-
Product Length (in)
3.07, 3.93, 3.97, 4.52, 4.72, 5.29, 5.62
Operation/Application
-
Current Type
DC
-
Coil Magnetic System
Monostable
Other
-
Contact Current Class (A)
300
Reference Number
-
TE Internal Number
CAT-AL6-KSPR29300