Please review product documents or contact us for the latest agency approval information.
Electrical Characteristics
-
Contact Switching Load (Min)
1A @ 12V
-
Coil Resistance (Ω)
19, 20, 900, 76, 80, 75
-
Contact Current Rating (A)
80, 75
-
Coil Voltage Rating (VDC)
60, 32, 16, 18, 9, 90
-
Contact Voltage Rating (VDC)
24, 28, 12, 80
-
Coil Power Rating DC (W)
.008, .01, 7, 8, 10
Packaging Features
-
Packaging Method
Package, Carton
Contact Features
-
Contact Material
Ag Alloy, AgSnO2, Silver Alloy
Other
-
Contact Current Class (A)
80, 75
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Dimensions
-
Product Height (mm)
50, 66, 50.5
-
Product Height (in)
2.59, 1.96, 1.98
-
Product Length (mm)
89, 72, 68, 74.5, 62, 82.5
-
Product Length (in)
2.93, 3.24, 3.5, 2.67, 2.83, 2.44
-
Product Width (mm)
76, 55, 45, 76.2, 62
-
Product Width (in)
2.16, 1.77, 3, 2.99, 2.44
Mechanical Attachment
-
Product Mounting Feature Type
Mounting Brackets, Flange with Mounting Holes
-
Product Mount Type
Panel Mount, Chassis Mount
Configuration Features
-
Coil Special Features
Coil Suppression Diode, None
-
Contact Number of Poles
1
-
Contact Arrangement
1 Form C SPDT-CO, 1 Form X SPST-NO-DM, 1A (NO) + 1B (NC)
Product Type Features
-
Relay & Contactor Type
General Purpose Power Relay
Operation/Application
-
Current Type
DC
-
Coil Magnetic System
Monostable
Reference Number
-
TE Internal Number
CAT-AL6-KSPR2975