Product | TE Part # | Documents | Configuration (Pole-Throw) | Bushing Thread Size | Switch Contact Plating Material | Sealing Method | Operating Function | Contact Current Rating | Operating Voltage | Product Orientation | Bushing Style |
---|
| K1014075 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On Off On | 15 A | 115 VAC | Horizontal | Threaded |
| K2015512 | Product Drawing 3D PDF | Single Pole - Single Throw | M12 x .75 | Silver Tin Oxide | - | Off On | 15 A | 115 VAC | Horizontal | Threaded |
| K1002645 | 3D PDF | Single Pole - Single Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | Off On | 20 A | 115 VAC | Horizontal | Threaded |
| K1002662 | 3D PDF | Single Pole - Single Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | (On) Off | 15 A | 115 VAC | Horizontal | Threaded |
| K1000012 | Product Drawing 3D PDF | Single Pole - Single Throw | M12 x .75 | Silver Tin Oxide | - | On On | 15 A | 115 VAC | Horizontal | Threaded |
| K1003379 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On On | 20 A | 115 VAC | Horizontal | Threaded |
| K1021295 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On On | 20 A | 115 VAC | Horizontal | Threaded |
| K1041099 | Product Drawing 3D PDF | Single Pole - Single Throw | M12 x .75 | Silver Tin Oxide | - | On On | 15 A | 115 VAC | Horizontal | Threaded |
| K1003111 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On (On) | - | 115 VAC | Horizontal | Threaded |
| K1002535 | 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On Off On | 20 A | 115 VAC | Horizontal | Threaded |
| K1129149 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | - | On Off On | 15 A | 115 VAC | Horizontal | Threaded |
| K1040372 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | (On) Off (On) | 15 A | 115 VAC | Horizontal | Threaded |
| K1127510 | 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | (On) Off (On) | 15 A | 115 VAC | Horizontal | Threaded |
| K1002972 | Product Drawing 3D PDF | Single Pole - Single Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | Off On | 20 A | 115 VAC | Horizontal | Threaded |
| K1120603 | Product Drawing 3D PDF | Single Pole - Single Throw | - | Silver Tin Oxide | - | Off On | 10 A | 115 VAC | Horizontal | - |
| K1148173 | Product Drawing 3D PDF | Single Pole - Single Throw | - | Silver Tin Oxide | - | Off On | 10 A | 115 VAC | Horizontal | - |
| K1008137 | Product Drawing 3D PDF | Single Pole - Single Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | Off On | 20 A | 115 VAC | Horizontal | Threaded |
| K1014071 | Product Drawing 3D PDF | Single Pole - Single Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | Off On | 20 A | 115 VAC | Horizontal | Threaded |
| K1131250 | 3D PDF | Single Pole - Single Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | Off On | 20 A | 115 VAC | Horizontal | Threaded |
| K1002973 | Product Drawing 3D PDF | Single Pole - Single Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | Off On | 15 A | 115 VAC | Horizontal | Threaded |
| K1002974 | 3D PDF | Single Pole - Single Throw | M12 x .75 | Silver Tin Oxide | - | Off On | 15 A | 115 VAC | Horizontal | Threaded |
| K1005628 | Product Drawing 3D PDF | Single Pole - Single Throw | M12 x .75 | Silver Tin Oxide | - | On On | 15 A | 115 VAC | Horizontal | Threaded |
| K1129558 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On On | 20 A | 115 VAC | Vertical | Plain |
| K1141449 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On On | 20 A | 115 VAC | Vertical | Plain |
| K1125793 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Gold over Silver | Strippable Transparent Protective Seal | On On | - | - | Horizontal | Threaded |
| K1013327 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On On | 20 A | 115 VAC | Horizontal | Threaded |
| K2001768 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On (On) | 15 A | 115 VAC | Horizontal | Threaded |
| K1014074 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On (On) | 15 A | 115 VAC | Horizontal | Threaded |
| K1002977 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On Off On | 20 A | 115 VAC | Horizontal | Threaded |
| K1002979 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | - | On Off On | 15 A | 115 VAC | Horizontal | Threaded |
| K1120554 | Product Drawing 3D PDF | Single Pole - Double Throw | - | Silver Tin Oxide | - | (On) Off (On) | 10 A | 115 VAC | Horizontal | - |
| K1137413 | Product Drawing 3D PDF | Single Pole - Double Throw | - | Silver Tin Oxide | - | (On) Off (On) | 10 A | 115 VAC | Horizontal | - |
| K1150205 | 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | (On) Off (On) | 15 A | 115 VAC | Horizontal | Threaded |
| K1008146 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | (On) Off (On) | 15 A | 115 VAC | Horizontal | Threaded |
| K1014077 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On Off On | 15 A | 115 VAC | Horizontal | Threaded |
| K1134313 | Product Drawing 3D PDF | Single Pole - Double Throw | - | Silver Tin Oxide | - | On On | 10 A | 115 VAC | Vertical | - |
| K1146047 | Product Drawing 3D PDF | Single Pole - Double Throw | - | Silver Tin Oxide | - | On On | 10 A | 115 VAC | Vertical | - |
| K1128842 | Product Drawing 3D PDF | Single Pole - Double Throw | - | Silver Tin Oxide | - | On (On) | - | 115 VAC | Vertical | - |
| K1040462 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | - | 20 A | 115 VAC | Horizontal | Threaded |
| K1040463 | Product Drawing 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | (On) Off | 15 A | 115 VAC | Horizontal | Threaded |
| K1145842 | 3D PDF | Single Pole - Single Throw | - | Silver Tin Oxide | - | Off On | 10 A | 115 VAC | Horizontal | - |
| K1144146 | 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On Off On | 20 A | 115 VAC | Horizontal | Threaded |
| K1144149 | 3D PDF | Single Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | (On) Off (On) | 15 A | 115 VAC | Horizontal | Threaded |