Product | TE Part # | Documents | Configuration (Pole-Throw) | Bushing Thread Size | Switch Contact Plating Material | Sealing Method | Operating Function | Contact Current Rating | Operating Voltage | Product Orientation | Bushing Style |
---|
| K2001774 | Product Drawing 3D PDF | Double Pole - Single Throw | M12 x .75 | Silver Tin Oxide | - | Off On | 15 A | 115 VAC | Horizontal | Threaded |
| K1023599 | 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On On | 20 A | 115 VAC | Horizontal | Threaded |
| K1014878 | Product Drawing 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On On | 20 A | 115 VAC | Horizontal | Threaded |
| K1009918 | Product Drawing 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | (On) Off (On) | - | 115 VAC | Horizontal | Threaded |
| K1041642 | Product Drawing 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | (On) Off (On) | 20 A | 115 VAC | Horizontal | Threaded |
| K1141720 | Product Drawing 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | (On) On (On) | - | 115 VAC | Horizontal | Threaded |
| K1041431 | Product Drawing 3D PDF | Double Pole - Single Throw | - | Silver Tin Oxide | - | Off On | 20 A | 115 VAC | Horizontal | - |
| K1041684 | Product Drawing 3D PDF | Double Pole - Single Throw | - | Silver Tin Oxide | - | Off On | 10 A | 115 VAC | Horizontal | - |
| K1007185 | Product Drawing 3D PDF | Double Pole - Single Throw | M12 x .75 | Silver Tin Oxide | - | On On | 15 A | 115 VAC | Horizontal | Threaded |
| K1129203 | Product Drawing 3D PDF | Double Pole - Double Throw | M12 x .75 | Gold over Silver | Strippable Transparent Protective Seal | On On | - | - | Horizontal | Threaded |
| K1159062 | Product Drawing 3D PDF | Double Pole - Single Throw | M12 x .75 | Silver Tin Oxide | - | On On | 15 A | 115 VAC | Horizontal | Threaded |
| K1129008 | 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On On | 20 A | 115 VAC | Horizontal | Threaded |
| K2001778 | Product Drawing 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On (On) | - | 115 VAC | Horizontal | Threaded |
| K1010601 | Product Drawing 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On Off On | 20 A | 115 VAC | Horizontal | Threaded |
| K1132223 | Product Drawing 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | - | On Off On | 15 A | 115 VAC | Horizontal | Threaded |
| K1041588 | Product Drawing 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On Off On | - | 115 VAC | Horizontal | Threaded |
| K1040933 | Product Drawing 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On Off On | - | 115 VAC | Horizontal | Threaded |
| K1002983 | Product Drawing 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | - | On Off On | 15 A | 115 VAC | Horizontal | Threaded |
| K1002984 | 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On On On | 20 A | 115 VAC | Horizontal | Threaded |
| K1133959 | Product Drawing 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On On On | 20 A | 115 VAC | Horizontal | Threaded |
| K2001786 | Product Drawing 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On On On | - | 115 VAC | Horizontal | Threaded |
| K1150157 | 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On On (On) | - | 115 VAC | Horizontal | Threaded |
| K1151903 | Product Drawing 3D PDF | Double Pole - Double Throw | - | Silver Tin Oxide | - | On (On) | 10 A | 115 VAC | Vertical | - |
| K1040464 | Product Drawing 3D PDF | Double Pole - Single Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | (On) Off | - | 115 VAC | Horizontal | Threaded |
| K1121076 | Product Drawing 3D PDF | - | M12 x .75 | Silver Tin Oxide | - | - | 10 A | 115 VAC | Vertical | Threaded |
| K1127019 | Product Drawing 3D PDF | - | - | Silver Tin Oxide | - | - | 10 A | 115 VAC | Vertical | - |
| K1139343 | Product Drawing 3D PDF | - | - | Silver Tin Oxide | - | - | 10 A | 115 VAC | Vertical | - |
| K1001926 | Product Drawing 3D PDF | Double Pole - Double Throw | M12 x .75 | Silver Tin Oxide | Strippable Transparent Protective Seal | On On | 20 A | 115 VAC | Horizontal | Threaded |