This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

KISSLING Toggle Switch

Series 07

The KISSLING toggle switches from TE Connectivity’s product family have been developed under strict guidelines to meet international standards. This series of toggle switches is mainly used as robust, industrial and durable control switches in commercial vehicles. The housing of the Series 07 is made of thermoplastic and meets IP65/IP6K5 protection class standards. All these switches are sealed themselves and we offer additional sealing rings for improved mounting solutions and optional bellows for the handles. Our broad selection of toggles includes many options for switching configuration, termination type, load carrying capabilities and locking combinations.

Key Features

  • High quality silver alloy or gold plated contacts 
  • Sealing technology meets IP65/IP6K5 
  • 2- and 3-position switch actions 
  • Variety of available switching styles 
  • Locking options for individual needs
Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Switch Connection Type  Quick Connect Terminal, Screw Terminal

  • Sealed Device  Yes

  • Toggle Style  Lever

  • Switch Type  Toggle Switch

Configuration Features

  • Configuration (Pole-Throw)  Four Pole - Double Throw, Four Pole - Four Throw, Four Pole - Single Throw

  • Operating Function  (On) On (On), On Off On, On On, On On On

  • Number of Positions  2, 3

Electrical Characteristics

  • Contact Current Rating (A) 15, 20

  • Operating Voltage (VDC) 28

  • Operating Voltage (VAC) 115

Body Features

  • Actuator Finish  Thermoplastic

  • Sealing Method  Strippable Transparent Protective Seal

  • Product Orientation  Horizontal

  • Bushing Style  Threaded

  • Bushing Thread Size  M12 x .75

Contact Features

  • Contact Base Material  Copper

  • Switch Contact Plating Material  Silver Tin Oxide

Mechanical Attachment

  • Product Mount Type  Panel Mount

Housing Features

  • Process Sealed  Yes

Operation/Application

  • Opposite Keyway Toggle Position  2-3, 5-6, 8-9, 11-13

  • Keyway Toggle Actuation Position  1-2, 4-5, 7-8, 10-11

  • Center Toggle Position  0, 0, 0, 0, 2-3, 4-5, 0, 0, 2-3, 4-5, 7-8, 11-12, None

Industry Standards

  • IP Rating  IP6K5

Reference Number

  • TE Internal Number CAT-AL8-KSTS074

Related Materials