Toggle Switch 2-Pole, Sealed, Lever, Toggle, Plastic Lever
The Series 08 Toggle Switch with two-pole switching features a plastic lever-style toggle. The housing of the series meets IP68/IP6K8 protection class standards.
Configuration (Pole-Throw) :Double Pole - Double Throw, Double Pole - Single Throw
Operating Function :(On) Off (On), (On) On (On), Off On, On (On), On Off On, On On, On On (On), On On On
Number of Positions :2, 3
Operating Voltage (VDC):28
Available from
Overview
KISSLING Toggle Switch
Series 08
The KISSLING toggle switches from TE Connectivity’s product family have been developed under strict guidelines to meet international standards. This series of toggle switches is mainly used as robust, industrial and durable switches in military vehicles. The housing of the Series 08 is made of duroplastic and meets IP68/IP6K8 protection class standards. This toggle switch is equipped with a safe switching mechanism, which is provided by an additional internal contact protection. All these switches are sealed themselves and we offer additional sealing rings for improved mounting solutions and optional bellows for the handles. Our broad selection of toggles includes many options for switching configuration, termination type, load carrying capabilities and locking combinations.
Key Features
Military grade robustness VG 95 318
High quality silver alloy or gold plated contacts
Sealing technology meets IP68/IP6K8
2- and 3-Position switch actions
Variety of available switching styles
Locking options for individual needs
Military grade robustness VG 95 318
High quality silver alloy or gold plated contacts
Sealing technology meets IP68/IP6K8
2- and 3-Position switch actions
Variety of available switching styles
Locking options for individual needs
Military grade robustness VG 95 318
High quality silver alloy or gold plated contacts
Sealing technology meets IP68/IP6K8
2- and 3-Position switch actions
Variety of available switching styles
Locking options for individual needs
Military grade robustness VG 95 318
High quality silver alloy or gold plated contacts
Sealing technology meets IP68/IP6K8
2- and 3-Position switch actions
Variety of available switching styles
Locking options for individual needs
Features
Please review product documents or contact us for the latest agency approval information.
Product Type Features
Switch Connection Type Flying Leads, Quick Connect Terminal, Screw Terminal
Sealed Device Yes
Toggle Style Lever
Switch Type Toggle Switch
Configuration Features
Configuration (Pole-Throw) Double Pole - Double Throw, Double Pole - Single Throw
Operating Function (On) Off (On), (On) On (On), Off On, On (On), On Off On, On On, On On (On), On On On
Number of Positions 2, 3
Electrical Characteristics
Contact Current Rating (A)6, 15, 20
Operating Voltage (VDC)28
Operating Voltage (VAC)115
Body Features
Sealing Method Strippable Transparent Protective Seal
Product Orientation Vertical, Horizontal
Bushing Style Threaded
Bushing Thread Size M12 x .75
Contact Features
Contact Base Material Copper
Switch Contact Plating Material Silver Tin Oxide
Mechanical Attachment
Product Mount Type Panel Mount
Housing Features
Process Sealed Yes
Operation/Application
Opposite Keyway Toggle Position 2-3, 5-7, 2-3 (Momentary), 5-7
Keyway Toggle Actuation Position 1-2, 4-5, 1-2 (Momentary), 4-5
Center Toggle Position 0, 0, 1-2, 5-6, 2-3, 4-5, None