This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Shell Material Configuration  Front Metal Shell, Full Metal Shell

  • Connector & Housing Type  Receptacle

  • Connector System  Cable-to-Cable

  • Connector Product Type  Connector Kit

  • Connector Shell Size  1, 3

  • Connector & Contact Terminates To  Wire & Cable

Configuration Features

  • Number of Positions  9, 25

  • Number of Rows  2

  • Compatible With Wire & Cable Type  Discrete Wire, Round Jacketed Cable

Body Features

  • Strain Relief Material  Stainless Steel

  • Cable Exit Angle  180°

  • Primary Product Color  Black

  • Shield Material  Steel

  • Mating Retention Feature Material  Zinc Alloy

  • Insert Material  Thermoplastic

  • Shell Plating Material  Tin, Tin over Copper

  • Shield Plating Material  Tin

Contact Features

  • Contact Underplating Material  Nickel

  • Contact Mating Area Plating Material  Gold (Au), Gold Flash

  • Contact Type  Socket

  • Contact Options  Installed

  • Contact Base Material  Brass, Phosphor Bronze

  • Contact Mating Area Plating Material Thickness  .76 µm [ 30 µin ]

  • Wire Contact Termination Area Plating Material  Tin

  • Contact Size  Size 20

  • Contact Current Rating (Max) (A) 1.5, 2.4, 5

Termination Features

  • Termination Method to Wire & Cable  Insulation Displacement (IDC)

Mechanical Attachment

  • Wire Insulation Support  With

  • Mating Retention  With

  • Thread Size  4-40

  • Mating Retention Type  Jackscrew, Mounting Holes

  • Connector Mounting Type  Cable Mount (Free-Hanging)

Housing Features

  • Housing Material  Nylon GF, Polyester GF

  • Shell Material  Steel

  • Centerline (Pitch)  2.77 mm [ .109 in ]

Dimensions

  • Compatible Insulation Diameter Range  1.52 mm [ .06 in ]

  • Accepts Cable Diameter (Max) (mm) 9.53, 11.05

  • Accepts Cable Diameter (Max) (in) .375, .435

  • Accepts Cable Insulation Diameter Range (mm) 6.48 – 11.94, 4.83 – 9.53, 5.51 – 11.05

  • Accepts Cable Insulation Diameter Range (in) .217 – .435, .19 – .375, .255 – .47

  • Solid Wire Size (mm²) .05 – .13, .13 – .32

  • Solid Wire Size (AWG) 30 – 26, 26 – 22

  • Wire Size (mm²) .05 – .15, .15 – .4

  • Wire Size (AWG) 30 – 26, 26 – 22

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

Operation/Application

  • Circuit Application  Signal

  • Shielded  Yes

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  1

Reference Number

  • TE Internal Number CAT-AM7-248H6

Related Materials
No documentation available.