This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Features

  • Two termination methods
  •  IDC or crimp
  • Two plating material options
  • Tin or gold

Applications

  • Business equipment
  • Industrial machines
  • PCs
  • Printer
  • Audio
  • Air conditioner
  • Lighting
  • Anywhere signals or power are routed
Features

Please review product documents or contact us for the latest agency approval information.  

Configuration Features

  • Compatible With Wire & Cable Type  Discrete Wire

Electrical Characteristics

  • Operating Voltage (VDC) 125

  • Operating Voltage (VAC) 125

  • Insulation Resistance (MΩ) 1000

Contact Features

  • Contact Current Rating (Max) (A) 2, 4

  • Wire Contact Termination Area Plating Material  Pre-Tin, Gold

  • Mating Pin Diameter  .6 mm [ .023 in ]

  • Contact Shape & Form  Rectangular

  • Contact Base Material  Phosphor Bronze, Copper Alloy

  • Contact Mating Area Plating Material  Tin, Gold

  • Contact Type  Socket

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire & Cable

Mechanical Attachment

  • Wire Insulation Support  With

Dimensions

  • Wire Size (mm²) .05 – .15, .12 – .4

  • Compatible Insulation Diameter Range (mm) .65 – 1.35, .93 – 1.5, 1.1 – 1.5

  • Compatible Insulation Diameter Range (in) .026 – .053, .037 – .059, .043 – .059

  • Wire Size (AWG) 26 – 22, 30 – 26

Usage Conditions

  • Operating Temperature Range (°C) -40 – 105, -30 – 105

  • Operating Temperature Range (°F) -40 – 221, -22 – 221

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Strip, Loose Piece, Reel

  • Packaging Quantity  20, 100, 10000, 20000

Reference Number

  • TE Internal Number CAT-AM7017-C7671

Related Materials
No documentation available.