This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Packaging Features

  • Packaging Method  Pallet, Reel

  • Packaging Quantity  800, 1200, 4500, 6000, 3000, 700

Termination Features

  • Termination Method to PCB  Through Hole - Solder

  • Product Terminates To  Printed Circuit Board

Other

  • Customer Preferred Contact  No

  • Terminal Transmits  25 – 40 A (Power), 41 – 100 A (High Power)

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Product Type Features

  • Receptacle Style  180°

  • Sealable  No

  • Primary Locking Feature  Clean Body

Usage Conditions

  • Insulation Option  Uninsulated

  • Operating Temperature (Max) (°C) 85, 110, 125, 120, 105, 80, 90, 100

  • Operating Temperature (Max) (°F) 212

  • Operating Temperature Range (°C) -40 – 130, -40 – 120

  • Operating Temperature Range (°F) -40 – 266, -40 – 248

Contact Features

  • Typical Current Rating (A) 49

  • PCB Contact Termination Area Plating Material  Tin

  • Contact Size  6.3mm, 9.5mm, 2.8mm

  • Contact Fabrication  Stamped & Formed

  • Terminal Type  Receptacle

  • Mating Tab Width (mm) 9.5, 2.8, 6.3

  • Mating Tab Width (in) .248, .11, .25, .374

  • Mating Tab Thickness (mm) 1.2, .8, .6

  • Mating Tab Thickness (in) .047, .024, .031

  • Interface Plating  Tin (Sn)

Dimensions

  • PCB Hole Diameter (mm) 2.6, 1.8

  • PCB Hole Diameter (in) .07, .102

  • Tab Length  25 mm [ .984 in ]

Reference Number

  • TE Internal Number CAT-AM705-P299

Related Materials
No documentation available.