TE terminals and splices are engineered for reliable connections. Our portfolio includes a variety of terminals and splices, including ring terminals, spade terminals, PCB terminals, receptacles, pin terminals, insulated quick disconnects, wire terminals, crimp terminals, solder terminals, and solder splices. We also manufacture ferrules - including wire ferrules and electrical ferrules - as well as tooling products designed to help you properly crimp our products.
Our portfolio of standard terminals features tapered entry ramps to help eliminate bent wire strands and insulation support for stronger, more reliable connections. Serrated or dimpled wire barrels provide maximum contact and tensile strength after crimping, and color coded insulation with wire size stamped on the terminal tongue identifies the product and assists in proper terminal-wire match. Our radiation resistant/150°C terminals are engineered to withstand extreme vibration, shock and structural stresses, and other conditions which can adversely affect the critical circuit requirements in complex equipment.
Featured Brands
TE Terminals & Splices
-
AMPLIVAR Terminals & Splices
AMPLIVAR terminals and splices are specially designed for copper (Cu) and/or aluminum (Al) magnet wire, with a unique wire barrel design for superior metal-to-metal compression crimp with excellent tensile strength.
-
AMPOWER Terminals and Splices
Designed for large cables and leads, AMPOWER terminals and splices are ideally suited for power generation and distribution.
-
Copalum Lite Sealed Terminals and Splices
Learn more about this rugged, sealed terminals made from aluminum at up to 60% less weight.
-
FASTON Terminals
Our FASTON portfolio includes Ultra-Fast, Ultra-Fast Plus, and Ultra-Pod fully insulated terminals and our Positive Lock receptacles, specifically designed for quick connections.
-
PIDG Terminals and Splices
TE's PIDG Terminals and Splices are a pre-insulated terminal for complete and uniform reliability in the most difficult circuit environments.
-
PLASTI-GRIP Terminals and Splices
TE's PLASTI-GRIP Terminals and Splices are pre-insulated RBY terminals and splices specifically designed to answer the need for inexpensive insulated electrical applications.
-
SOLISTRAND Terminals and Splices
TE’s SOLISTRAND Terminals and Splices offer superior performance characteristics while terminating solid and stranded wire or irregular shaped conductors.