This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Packaging Features

  • Packaging Method  Package

  • Packaging Quantity  1

Dimensions

  • Product Length (in) 1.64, .94, 1.24, 1.44, 1.74, 2.14, 1.14, 2.44, 3.64, 2.64, 2.94, 1.94

Industry Standards

  • Compatible With Agency/Standards Products  CSA, UL

  • Compatible With Approved Standards Products  CSA LR7189, UL E28476

Product Type Features

  • Connector Cover Type  Strain Relief Cover

Body Features

  • Primary Product Color  Black

  • Primary Product Material  Glass-Filled Polyester

Other

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Reference Number

  • TE Internal Number CAT-AM71-A7305

Related Materials
No documentation available.