This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector Product Type  Housing

  • Connector System  Wire-to-Panel, Wire-to-Wire

  • Sealable  No

  • Connector & Contact Terminates To  Wire & Cable

  • Connector & Housing Type  Plug, Receptacle

  • Circular Connector Shell Type  All Plastic

  • Assembly Requirement  Unassembled Kit

Configuration Features

  • Number of Positions  10, 14

  • Number of Power Positions  0

  • Number of Signal Positions  10, 14

  • Reverse Numbering  Without

Electrical Characteristics

  • Operating Voltage (VDC) 250

  • Operating Voltage (VAC) 250

Contact Features

  • Reverse Gender  No, Yes

  • Contact Type  Pin, Socket

  • Contact Current Rating (Max) (A) 13

  • Contact Protection  With

Termination Features

  • Termination Method to Wire & Cable  Crimp

Mechanical Attachment

  • Thread Size  1 1/18-18 UNEF-2A, 1 1/4-18 UNEF-2A, 15/16-20 UNEF, 15/16-20 UNEF – 2A

  • Mating Retention Type  Threaded Coupling

  • Panel Mount Feature Type  Flange with Mounting Holes

  • Mating Alignment  With

  • Mating Alignment Type  Keyed

  • Connector Mounting Type  Cable Mount (Free-Hanging), Panel Mount

  • Mating Retention  With

  • Panel Mount Feature  With, Without

Housing Features

  • Body Orientation  Straight

  • Housing Color  Black

  • Housing Material  Nylon, Polyamide

  • Circular Connector Shell Size  18, 20

Dimensions

  • Wire Size (AWG) 14 – 24

  • Wire Size (mm²) .2 – 2

  • Assembly Length (mm) 30.48, 30.73, 39.62, 41.15, 41.66, 41.78

  • Assembly Length (in) 1.2, 1.21, 1.56, 1.62, 1.64, 1.645

Usage Conditions

  • Operating Temperature Range  -55 – 105 °C [ -67 – 221 °F ]

  • Fluid Resistance  None

Operation/Application

  • Circuit Application  Signal

  • Shielded  No

Industry Standards

  • UL Flammability Rating  UL 94V-0

Packaging Features

  • Packaging Quantity  1, 200, 300

  • Packaging Method  Package

Reference Number

  • TE Internal Number CAT-AM71-C83998N

Related Materials

Datasheets & Catalog Pages