This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Primary Locking Feature  Clean Body, Locking Lance

  • Sealable  Yes, No

  • Receptacle Style  180°

Body Features

  • Terminal Seal Type  Single Wire Seal (SWS)

Contact Features

  • Wire Contact Termination Area Plating Material  Tin, Gold

  • Typical Current Rating (A) 6, 11, 14

  • Terminal Type  Tab, Receptacle

  • Interface Plating  Tin (Sn), Gold (Au)

  • Contact Fabrication  Stamped & Formed

  • Mating Tab Width  1.5 mm [ .059 in ]

  • Contact Size  1.5mm

  • Crimp Type  F-Crimp

  • Mating Tab Thickness  .8 mm [ .031 in ]

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire

Dimensions

  • Wire Size (mm²) .35 – .5, .5 – 1, .75 – 1.5, 1.5 – 2.5

  • Compatible Insulation Diameter Range (mm) 1.2 – 2, 1.2 – 1.6, 1.7 – 3.3, 1.7 – 2.4, 2.2 – 2.4

  • Compatible Insulation Diameter Range (in) .047 – .063, .055 – .067, .055 – .083, .067 – .13, .071 – .13, .075 – .094

  • Wire Size (AWG) 15 – 13, 18 – 15, 20 – 17, 22 – 20

  • Wire Size Search (mm²) .35, .4, .5, .6, .75, 1, 1.25, 1.5, 2, 2.5

  • Tab Length (mm) 22.7

  • Tab Length (in) .89, .893

  • Wire Size Search (AWG) 19, 15, 22, 13, 16, 21, 17, 14, 20, 18

Usage Conditions

  • Operating Temperature Range  -40 – 125 °C [ -40 – 257 °F ]

  • Operating Temperature (Max) (°C) 80, 85, 90, 100, 105, 110, 120, 125

  • Operating Temperature (Max) (°F) 176, 185, 194, 212, 221, 230, 248, 257

  • Insulation Option  Uninsulated

Operation/Application

  • Compatible With Wire Base Material  Copper

Industry Standards

  • Compatible With Agency/Standards Products  LV214

Packaging Features

  • Packaging Method  Bag, Reel

  • Packaging Quantity  4000, 5000

Other

  • Customer Preferred Contact  No

  • Terminal Transmits  0 – 24 A (Low Power)

Reference Number

  • TE Internal Number CAT-AM71-T273

Related Materials

Datasheets & Catalog Pages