Please review product documents or contact us for the latest agency approval information.
Body Features
-
Product Weight (g)
233.686, 154.318
-
Primary Product Color
Gray
Contact Features
-
Terminal Plating Thickness (µin)
150
-
Terminal Plating Material
Tin
-
Contact Base Material
Copper
-
Barrel Type
Closed
Product Type Features
-
Splice Accessory Type
Splice
-
Splice Type
Butt Splice
-
Sealable
No
-
Compatible With Discrete Wire Type
Stranded
Industry Standards
-
Compatible With Agency/Standards Products
UL
-
Compatible With Approved Standards Products
UL E13288
Configuration Features
-
Splice Configuration
Single to Single
-
Compatible With Wire & Cable Type
Discrete Wire
Termination Features
-
Termination Method to Wire & Cable
Crimp
Packaging Features
-
Packaging Quantity
25
-
Packaging Method
Box
Mechanical Attachment
-
Wire Insulation Support
Without
Dimensions
-
Barrel Inside Diameter (mm)
25.17, 21.06
-
Barrel Inside Diameter (in)
.991, .829
-
Wire Size (kcmil)
500, 350
-
Wire Size (CMA)
450000 – 550000, 325000 – 378000
-
Product Length (mm)
120.65, 103.12
-
Product Length (in)
4.75, 4.06
Usage Conditions
-
Insulation Option
Uninsulated
Operation/Application
-
Compatible With Wire Base Material
Copper
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-AM74-AM74J