This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Discrete Wire Type  Solid or Stranded

  • Sealable  No

Configuration Features

  • Compatible With Wire & Cable Type  Discrete Wire

Contact Features

  • Contact Length  13.1 mm [ .516 in ]

  • Wire Contact Termination Area Plating Thickness (µm) 1.5 – 2.5

  • Barrel Type  Open

  • Mating Square Post Dimension  .63 mm [ .024 in ]

  • Contact Orientation  Straight

  • Contact Mating Area Plating Material Thickness  1.54 – 2.54 µm [ 60 – 100 µin ]

  • Contact Type  Socket

  • Contact Mating Area Plating Material  Gold (Au), Tin (Sn)

  • Wire Contact Termination Area Plating Material  Tin

  • Contact Retention Within Housing  With

  • Contact Base Material  Phosphor Bronze

  • Contact Current Rating (Max) (A) 3

Termination Features

  • Termination Method to Wire & Cable  Crimp, Insulation Displacement (IDC)

  • Product Terminates To  Wire & Cable

Mechanical Attachment

  • Wire Insulation Support  With

  • Contact Retention Type Within Housing  Locking Lance

Dimensions

  • Compatible Insulation Diameter Range  .8 – 1.5 mm [ .032 – .059 in ]

  • Wire Size (AWG) 28 – 24

  • Wire Size (mm²) .08 – .24

  • Wire Size (CMA) 160 – 404

Usage Conditions

  • Operating Temperature Range (°C) -40 – 100, -55 – 125

  • Operating Temperature Range (°F) -40 – 212, -67 – 257

Operation/Application

  • Circuit Application  Signal

Packaging Features

  • Packaging Method  Box, Loose Piece, Reel/Box, Strip

  • Packaging Quantity  100, 200, 20000

Reference Number

  • TE Internal Number CAT-AM74-H3401E

Related Materials