Please review product documents or contact us for the latest agency approval information.
Please Note: Use the Product Drawing for all design activity.
Product Type Features
-
Connector System
Wire-to-Board
-
Sealable
No
-
Connector & Housing Type
Receptacle
-
Connector & Contact Terminates To
Wire & Cable
-
Connector Product Type
Connector Assembly
Configuration Features
-
Number of Positions
2, 3, 4, 5, 6, 8, 10, 15
-
Number of Rows
1
Electrical Characteristics
-
Insulation Resistance (MΩ)
1000, 5000
Body Features
-
Primary Product Color
Blue
Contact Features
-
Contact Current Rating (Max) (A)
3
-
Contact Layout
Inline
-
Contact Base Material
Phosphor Bronze
-
Contact Type
Socket, Receptacle
-
Contact Underplating Material
Nickel
Termination Features
-
Termination Method to Wire & Cable
Insulation Displacement (IDC)
Mechanical Attachment
-
Strain Relief
Without
-
Panel Mount Feature
Without
-
Mating Retention
With
-
PCB Mount Retention
Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PBT GF
-
Housing Entry Configuration
Both Ends Closed
-
Centerline (Pitch)
2.54 mm [ .1 in ]
Dimensions
-
Connector Height
17.8 mm [ .701 in ]
-
Wire Size (mm²)
.08 – .15, .12 – .24
-
Row-to-Row Spacing
2.54 mm [ .1 in ]
-
Compatible Insulation Diameter Range (mm)
1, 1.2
-
Compatible Insulation Diameter Range (in)
.039, .047
-
Wire Size (AWG)
26 – 24, 28 – 26
-
Connector Length (mm)
5.88, 8.42, 10.96, 13.5, 16.04, 21.12, 26.2, 38.9
-
Connector Length (in)
.231, .331, .431, .531, .631, .831, 1.031, 1.531
Usage Conditions
-
Operating Temperature Range (°C)
-55 – 125, -40 – 100
-
Operating Temperature Range (°F)
-67 – 257, -40 – 212
Operation/Application
-
Circuit Application
Signal
Industry Standards
-
Glow Wire Rating
Standard Part - Not Glow Wire
-
UL Flammability Rating
UL 94V-0
Packaging Features
-
Packaging Method
Bulk, Loose Piece, Box
-
Packaging Quantity
2000
Reference Number
-
TE Internal Number
CAT-AM74-H3401I