Product | TE Part # | Documents | Connector System | Number of Positions | PCB Mount Retention | PCB Mount Retention Type | PCB Mount Orientation | Connector & Housing Type | Mating Alignment Type | Mating Retention | Mating Retention Type | Operating Temperature Range | EU RoHS Compliance | EU ELV Compliance |
---|
| 5102162-2 | Product Drawing 3D PDF | Wire-to-Board | 14 | Without | - | Right Angle | Plug | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 5111105-7 | Product Drawing 3D PDF | Wire-to-Wire | 30 | With | Screw Mount | Right Angle | Plug | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 2-5102160-4 | Product Drawing 3D PDF | Wire-to-Board | 20 | Without | - | Right Angle | Plug | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 102322-1 | Product Drawing 3D PDF | Board-to-Board | 10 | Without | Screw Mount | Right Angle | Receptacle | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 3-5102162-0 | Product Drawing 3D PDF | Wire-to-Board | 50 | Without | - | Right Angle | Plug | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 2-5102154-6 | Product Drawing 3D PDF | Wire-to-Board | 26 | With | Screw Mount | Vertical | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 2-5102162-2 | Product Drawing 3D PDF | Wire-to-Board | 14 | Without | - | Right Angle | Plug | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 5102322-5 | Product Drawing 3D PDF | Wire-to-Board | 24 | Without | - | Right Angle | Plug | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 102156-2 | Product Drawing 3D PDF | Board-to-Board | 14 | Without | Screw Mount | Vertical | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 5111105-6 | Product Drawing 3D PDF | Wire-to-Wire | 26 | With | Screw Mount | Right Angle | Plug | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 102156-3 | Product Drawing 3D PDF | Board-to-Board | 16 | Without | Screw Mount | Vertical | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 5499914-8 | Product Drawing 3D PDF | Wire-to-Board | 34 | Without | Mounting Ears | Right Angle | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 3-5102154-0 | Product Drawing 3D PDF | Wire-to-Board | 50 | With | Screw Mount | Vertical | Plug | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 1-102142-3 | Product Drawing 3D PDF | Wire-to-Board | 64 | Without | - | Vertical | Receptacle | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 3-5499160-1 | Product Drawing 3D PDF | Wire-to-Board | 60 | Without | - | Vertical | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 1-499726-2 | Product Drawing 3D PDF | Board-to-Board | 64 | Without | - | Vertical | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 5111105-3 | Product Drawing 3D PDF | Wire-to-Wire | 16 | With | Screw Mount | Right Angle | Plug | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 3-5499206-1 | Product Drawing 3D PDF | Wire-to-Board | 60 | Without | - | Vertical | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 5111105-9 | Product Drawing 3D PDF | Wire-to-Wire | 40 | With | Screw Mount | Right Angle | Plug | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 102159-7 | Product Drawing 3D PDF | Board-to-Board | 30 | With | Screw Mount | Right Angle | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 2-5102160-1 | Product Drawing 3D PDF | Wire-to-Board | 10 | Without | - | Right Angle | Plug | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 2-174584-5 | Product Drawing 3D PDF | Board-to-Board | 26 | With | Action/Compliant Tail | Vertical | Receptacle | Center, Dual Polarizing Bar | With | Ejection Latch | -20 – 85 °C | - | - |
| 5111008-7 | Product Drawing 3D PDF | Wire-to-Wire | 30 | With | Screw Mount | Vertical | Plug | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 5102162-5 | Product Drawing 3D PDF | Wire-to-Board | 24 | Without | - | Right Angle | Plug | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 102142-2 | Product Drawing 3D PDF | Wire-to-Board | 26 | Without | - | Vertical | Plug | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 5102156-1 | Product Drawing 3D PDF | Wire-to-Board | 10 | Without | - | Vertical | Plug | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 5111897-9 | Product Drawing 3D PDF | Board-to-Board | 40 | With | Action/Compliant Tail | Vertical | Plug | Center & Dual | With | Ejection Latch | -65 – 105 °C | - | - |
| 5111922-6 | Product Drawing 3D PDF | Board-to-Board | 26 | Without | - | Right Angle | Plug | Center & Dual | With | Ejection Latch | -65 – 105 °C | - | - |
| 1-499786-2 | Product Drawing 3D PDF | Board-to-Board | 64 | Without | - | Right Angle | Receptacle | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 102154-7 | Product Drawing 3D PDF | Board-to-Board | 30 | Without | Screw Mount | Vertical | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 2-5102156-8 | Product Drawing 3D PDF | Wire-to-Board | 34 | Without | - | Vertical | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 1-111008-0 | Product Drawing 3D PDF | Board-to-Board | 50 | With | Screw Mount | Vertical | Receptacle | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 1-6364106-0 | Product Drawing 3D PDF | Board-to-Board | 50 | Without | Mounting Ears | Vertical | Plug | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 1-102159-2 | Product Drawing 3D PDF | Board-to-Board | 64 | With | Screw Mount | Right Angle | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 102159-4 | Product Drawing 3D PDF | Board-to-Board | 20 | With | Screw Mount | Right Angle | Receptacle | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 2-174584-6 | Product Drawing 3D PDF | Board-to-Board | 34 | With | Action/Compliant Tail | Vertical | Receptacle | Center, Dual Polarizing Bar | With | Ejection Latch | -20 – 85 °C | - | - |
| 3-5102160-1 | Product Drawing 3D PDF | Wire-to-Board | 60 | Without | - | Right Angle | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 499160-2 | Product Drawing 3D PDF | Board-to-Board | 14 | Without | Screw Mount | Vertical | Receptacle | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 1-499786-1 | Product Drawing 3D PDF | Board-to-Board | 60 | Without | - | Right Angle | Receptacle | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 102161-8 | Product Drawing 3D PDF | Board-to-Board | 34 | Without | Screw Mount | Right Angle | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 3-5499345-1 | Product Drawing 3D PDF | Board-to-Board | 60 | Without | - | Right Angle | Plug | Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 1-499726-0 | Product Drawing 3D PDF | Board-to-Board | 50 | Without | - | Vertical | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 2-5102154-3 | Product Drawing 3D PDF | Wire-to-Board | 16 | With | Screw Mount | Vertical | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 102142-6 | Product Drawing 3D PDF | Wire-to-Board | 10 | Without | - | Vertical | Plug | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 102161-4 | Product Drawing 3D PDF | Board-to-Board | 20 | Without | Screw Mount | Right Angle | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 111008-9 | Product Drawing 3D PDF | Board-to-Board | 40 | With | Screw Mount | Vertical | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 499923-8 | Product Drawing 3D PDF | Board-to-Board | 34 | With | Screw Mount | Vertical | Receptacle | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 2-5102154-9 | Product Drawing 3D PDF | Wire-to-Board | 40 | With | Screw Mount | Vertical | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 5746443-9 | Product Drawing 3D PDF | Wire-to-Board | 40 | With | Action/Compliant Tail | Vertical | Plug | Center & Dual | With | Ejection Latch | -65 – 105 °C | - | - |
| 499345-9 | Product Drawing 3D PDF | Board-to-Board | 40 | Without | - | Right Angle | Receptacle | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 102156-5 | Product Drawing 3D PDF | Board-to-Board | 24 | Without | Screw Mount | Vertical | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 499206-5 | Product Drawing 3D PDF | Board-to-Board | 24 | Without | - | Vertical | Receptacle | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 499922-7 | Product Drawing 3D PDF | Board-to-Board | 30 | Without | - | Vertical | Receptacle | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 5111399-4 | Product Drawing 3D PDF | Wire-to-Board | 20 | Without | - | Vertical | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 102154-3 | Product Drawing 3D PDF | Board-to-Board | 16 | Without | Screw Mount | Vertical | Receptacle | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 2-5102160-2 | Product Drawing 3D PDF | Wire-to-Board | 14 | Without | - | Right Angle | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 1-102155-2 | Product Drawing 3D PDF | Board-to-Board | 64 | With | Screw Mount | Vertical | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 1-102162-2 | Product Drawing 3D PDF | Board-to-Board | 64 | With | Screw Mount | Right Angle | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 1-5111377-0 | Product Drawing 3D PDF | Wire-to-Board | 50 | Without | - | Right Angle | Plug | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 499726-9 | Product Drawing 3D PDF | Board-to-Board | 40 | Without | - | Vertical | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 499923-4 | Product Drawing 3D PDF | Board-to-Board | 20 | With | Screw Mount | Vertical | Receptacle | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 1-102142-0 | Product Drawing 3D PDF | Wire-to-Board | 24 | Without | - | Vertical | Receptacle | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 2-5102156-9 | Product Drawing 3D PDF | Wire-to-Board | 40 | Without | - | Vertical | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 499923-9 | Product Drawing 3D PDF | Board-to-Board | 40 | With | Screw Mount | Vertical | Receptacle | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 3-5102160-2 | Product Drawing 3D PDF | Wire-to-Board | 64 | Without | - | Right Angle | Plug | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 1-5111399-0 | Product Drawing 3D PDF | Wire-to-Board | 50 | Without | - | Vertical | Plug | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 1-5746443-1 | Product Drawing 3D PDF | Wire-to-Board | 60 | With | Action/Compliant Tail | Vertical | Plug | Center & Dual | With | Ejection Latch | -65 – 105 °C | - | - |
| 102162-8 | Product Drawing 3D PDF | Board-to-Board | 34 | With | Screw Mount | Right Angle | Receptacle | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 102142-3 | Product Drawing 3D PDF | Wire-to-Board | 34 | Without | - | Vertical | Plug | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 102160-3 | Product Drawing 3D PDF | Board-to-Board | 16 | Without | Screw Mount | Right Angle | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 499726-8 | Product Drawing 3D PDF | Board-to-Board | 34 | Without | - | Vertical | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 1-499726-1 | Product Drawing 3D PDF | Board-to-Board | 60 | Without | - | Vertical | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 499206-7 | Product Drawing 3D PDF | Board-to-Board | 30 | Without | - | Vertical | Receptacle | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 3-5102162-1 | Product Drawing 3D PDF | Wire-to-Board | 60 | Without | - | Right Angle | Plug | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 499726-1 | Product Drawing 3D PDF | Board-to-Board | 10 | Without | - | Vertical | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 102155-8 | Product Drawing 3D PDF | Board-to-Board | 34 | With | Screw Mount | Vertical | Receptacle | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 499786-8 | Product Drawing 3D PDF | Board-to-Board | 34 | Without | - | Right Angle | Receptacle | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 102142-8 | Product Drawing 3D PDF | Wire-to-Board | 14 | Without | - | Vertical | Plug | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 111008-8 | Product Drawing 3D PDF | Board-to-Board | 34 | With | Screw Mount | Vertical | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 499923-3 | Product Drawing 3D PDF | Board-to-Board | 16 | With | Screw Mount | Vertical | Receptacle | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 499923-6 | Product Drawing 3D PDF | Board-to-Board | 26 | With | Screw Mount | Vertical | Receptacle | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 5111399-3 | Product Drawing 3D PDF | Wire-to-Board | 16 | Without | - | Vertical | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 5111008-5 | Product Drawing 3D PDF | Wire-to-Wire | 24 | With | Screw Mount | Vertical | Plug | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 5111374-8 | Product Drawing 3D PDF | Wire-to-Board | 34 | Without | - | Vertical | Plug | Center & Dual | With | Ejection Latch | -65 – 105 °C | - | - |
| 2-5102321-7 | Product Drawing 3D PDF | Wire-to-Board | 30 | Without | - | Vertical | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 1-102154-2 | Product Drawing 3D PDF | Board-to-Board | 64 | Without | Screw Mount | Vertical | Receptacle | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 3-5499345-0 | Product Drawing 3D PDF | Board-to-Board | 50 | Without | - | Right Angle | Plug | Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 1658694-8 | Product Drawing 3D PDF | Wire-to-Board | 16 | With | Action/Compliant Tail | Vertical | Plug | Dual Polarizing Bar, Center | Without | - | -65 – 105 °C | - | - |
| 2-5499141-2 | Product Drawing 3D PDF | Wire-to-Board | 14 | Without | - | Right Angle | Plug | Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 2-5102162-6 | Product Drawing 3D PDF | Wire-to-Board | 26 | Without | - | Right Angle | Plug | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 3-5102156-0 | Product Drawing 3D PDF | Wire-to-Board | 50 | Without | - | Vertical | Plug | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 3-5499374-2 | Product Drawing 3D PDF | Wire-to-Board | 64 | Without | Mounting Ears | Vertical | Plug | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 5746443-6 | Product Drawing 3D PDF | Wire-to-Board | 26 | With | Action/Compliant Tail | Vertical | Plug | Center & Dual | With | Ejection Latch | -65 – 105 °C | - | - |
| 2-5102162-1 | Product Drawing 3D PDF | Wire-to-Board | 10 | Without | - | Right Angle | Plug | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 102142-5 | Product Drawing 3D PDF | Wire-to-Board | 50 | Without | - | Vertical | Plug | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |
| 499913-4 | Product Drawing 3D PDF | Board-to-Board | 20 | With | Screw Mount | Right Angle | Receptacle | Center, Dual Polarizing Bar | With | Ejection Latch | -65 – 105 °C | - | - |
| 1-5102322-2 | Product Drawing
| Wire-to-Board | 64 | Without | - | Right Angle | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 2-5102154-4 | Product Drawing 3D PDF | Wire-to-Board | 20 | With | Screw Mount | Vertical | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 3-5102321-1 | Product Drawing 3D PDF | Wire-to-Board | 60 | Without | - | Vertical | Plug | Dual Polarizing Bar, Center | With | Ejection Latch | -65 – 105 °C | - | - |
| 102142-4 | Product Drawing 3D PDF | Wire-to-Board | 40 | Without | - | Vertical | Plug | Center, Dual Polarizing Bar | Without | - | -65 – 105 °C | - | - |