Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Number of Strands
19, 37
-
Number of Conductors
1
Electrical Characteristics
-
Operating Voltage (V)
600
Body Features
-
Cable Color
Black, White
-
Wire & Cable Insulation Material
Modified Radiation Cross-linked ETFE Polymer
-
Conductor Material
Nickel-Coated Copper, Nickel-Coated High Strength Copper Alloy, Silver-Coated Copper, Silver-Coated High Strength Copper Alloy, Tin-Coated Copper
-
Wire Color (Base)
Black, Blue, Brown, Dark Green, Gray, Green, Orange, Red, Violet, White, Yellow
-
Wire Color (Stripe)
Black, Blue, Red, Yellow
Dimensions
-
Outside Cable Diameter (mm)
1.02, 1.09, 1.14, 1.27, 1.47, 1.52, 1.73, 1.78, 1.96, 2.16, 2.39, 2.62, 2.82, 3.25, 3.4
-
Outside Cable Diameter (in)
.04, .043, .045, .05, .058, .06, .068, .07, .077, .085, .094, .103, .111, .128, .134
-
Cable Insulation Thickness (in)
.003, .009
-
Strand Size (AWG)
26, 27, 28, 29, 30, 32, 34, 36, 38
-
Conductor Diameter Range (mm)
.46, .79, .99, 1.01, 1.19, 1.22, 1.27, 1.35, 1.37, 1.42, 1.7, 1.78, 2.16, 2.21, 2.24, 2.77, 2.82, 2.87, 4.57, 7.37, 1.69 – 1.74, .48 – .5, .7 – .8, .95 – .98, .55 – .63
-
Conductor Diameter Range (in)
.018, .031, .039, .04, .047, .048, .05, .053, .054, .056, .067, .07, .085, .087, .088, .109, .111, .113, .18, .29, .037 – .039, .019 – .02, .067 – .069, .022 – .025, .027 – .031
-
Outside Cable Diameter (in)
.04, .043, .045, .05, .058, .06, .068, .07, .077, .085, .094, .103, .111, .128, .134
-
Cable Insulation Thickness (mm)
.08
-
Wire Size (AWG)
1, 2, 4, 6, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 2/0, 1/0
-
Wire Size (mm²)
.2, .33, 1.31, 3.31, 5.26
Usage Conditions
-
Cable Type
MIL-DTL-22759
-
Operating Temperature Range (°C)
-65 – 150, -65 – 200
Reference Number
-
TE Internal Number
CAT-AS22759-34