Please review product documents or contact us for the latest agency approval information.
Other
-
Coil Power Rating Class (W)
.6 – .8, .8 – 1
-
Environmental Ambient Temperature Class (°C)
50 – 70
-
Contact Current Class (A)
0 – 2
-
Height Class (Mechanical) (mm)
10 – 11
-
Length Class (Mechanical) (mm)
40 – 50, 35 – 40
-
Width Class (Mechanical) (mm)
30 – 40
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Packaging Features
-
Packaging Method
Box & Carton
Contact Features
-
Contact Material
PdNi, Gold F
-
Contact Plating Material
Gold, Gold Flash
Usage Conditions
-
Environmental Category of Protection
RTIII, RTI
-
Operating Temperature Range (°C)
-40 – 70
-
Environmental Ambient Temperature (Max)
70 °C [ 110 °F ]
Operation/Application
-
Performance Type
Standard
-
Current Type
DC
-
Coil Magnetic System
Monostable
Electrical Characteristics
-
Contact Limiting Short-Time Current (A)
1
-
Contact Switching Voltage (Max) (VAC)
250
-
Contact Limiting Breaking Current (A)
3
-
Input Voltage (VDC)
250
-
Contact Limiting Making Current (A)
3
-
Contact Limiting Continuous Current (A)
2
-
Contact Switching Voltage (Max) (VDC)
250
-
Input Voltage (VAC)
250
-
Coil Resistance (Ω)
4100, 730, 185
-
Insulation Initial Resistance (MΩ)
1000
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1000
-
Contact Current Rating (A)
2
-
Coil Voltage Rating (VAC)
5
-
Coil Voltage Rating (VDC)
60, 12, 24
-
Contact Voltage Rating (VAC)
250
-
Contact Voltage Rating (VDC)
250
-
Coil Power Rating DC (W)
.789, .778, .878
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
1000
Configuration Features
-
Contact Special Features
Bifurcated/Twin Contacts, Earth Terminal
-
Contact Number of Poles
4, 6
-
Contact Arrangement
4 Form C 4PDT-CO
Dimensions
-
Product Length (mm)
40.2, 39.7
-
Product Length (in)
1.58, 1.56
-
Product Width (mm)
32.9, 32.4, 37.4
-
Product Width (in)
1.29, 1.27, 1.47
-
Product Height (mm)
10.8, 10.2
-
Product Height (in)
.425, .401
Body Features
-
Product Weight (g)
25, 30, 22
-
Product Weight (oz)
.777, 1.058, .883
-
Enclosure Type
Dust Protected, Flux Resistant Automatic Soldering & Washable
Product Type Features
-
Relay & Contactor Type
General Purpose Signal Relay
Termination Features
-
Main Termination & Connection Type
Solder Pins
-
Coil Termination & Connection Type
Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount
Reference Number
-
TE Internal Number
CAT-AX41-C1782