Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
RF Relay
Configuration Features
-
Relay Options
Power Switching, RF Rated
-
Contact Special Features
Gull Wing
-
Contact Number of Poles
1
-
Contact Arrangement
1 Form C SPDT-CO
Electrical Characteristics
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
600
-
Contact Limiting Short-Time Current (A)
2
-
Coil Resistance (Ω)
145, 178, 574, 1028, 4114
-
Contact Limiting Continuous Current (A)
2
-
Voltage Standing Wave Ration (HF Parameter)
1.07db @ 100MHz, 1.45db @ 900MHz
-
Insulation Initial Resistance (MΩ)
1000000
-
Contact Switching Voltage (Max) (VAC)
250
-
Contact Switching Voltage (Max) (VDC)
220
-
Contact Limiting Breaking Current (A)
2
-
Contact Limiting Making Current (A)
2
-
Contact Current Rating (A)
2
-
Coil Voltage Rating (VDC)
4.5, 5, 9, 12, 24
-
Contact Voltage Rating (VAC)
30
-
Contact Voltage Rating (VDC)
30
-
Coil Power Rating DC (W)
.14
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
1000
Signal Characteristics
-
Insertion Loss (HF Parameter)
-.03dB @ 100MHz, -.12dB @ 900MHz, -.3dB @ 3GHz
-
Isolation (HF Parameter)
-50dB @ 3GHz, -55dB @ 3GHz, -80dB @ 900MHz, -95dB @ 100MHz, -96dB @ 100MHz
Body Features
-
Product Weight (oz)
3
-
Enclosure Type
Flux Resistant Automatic Solder Capable & Washable
Contact Features
-
Contact Material
Nickel
-
Contact Plating Material
Gold
Termination Features
-
Main Termination & Connection Type
PCB SMT
-
Coil Termination & Connection Type
PCB SMT
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width
7.5 mm [ .295 in ]
-
Product Height
10.5 mm [ .413 in ]
-
Product Length
14.9 mm [ .586 in ]
Usage Conditions
-
Operating Temperature Range
-55 – 85 °C [ -67 – 185 °F ]
-
Environmental Category of Protection
RTIII
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
Operation/Application
-
Solder Process
Reflow Solder Capable
-
Current Type
DC
-
Coil Magnetic System
Bistable, 2 Coils, Monostable
Packaging Features
-
Packaging Method
Box & Carton, Reel
Other
-
Environmental Ambient Temperature Class (°C)
70 – 85
-
Coil Power Rating Class (W)
.05 – .3
-
Contact Current Class (A)
0 – 2
-
Height Class (Mechanical) (mm)
10 – 11
-
Length Class (Mechanical) (mm)
14 – 16
-
Width Class (Mechanical) (mm)
6 – 8
Reference Number
-
TE Internal Number
CAT-AX41-H519A