This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our Raychem BCAC Bushing Guards range has been successfully eliminating outages from all types of animals for years. The Bushing Guard uses a scissor action design to allow for live installations on bushing skirts, ranging in size from 1.7" (43 mm) through 2.7" (68 mm) in core diameter and 3.0" (75 mm) through 4.75" (120 mm) in shed diameter. The scissor action translates the force on contact with the bushing core to a rotating action that closes the cover around the bushing.

The Bushing Guard is made from rugged, non-tracking, UV-resistant Raychem polymer which ensures long-term performance in outdoor, high voltage and extreme environmental conditions.

bar

Key Features

  • Reliable protection from animal-caused outages
  • Fast and versatile installation
  • High-performance materials for extreme durability
  • Cover gripper attachment facilitates hot-stick installation from pole or bucket
  • Step latching mechanism for craft-friendly installation
  • REACH and RoHS compliant
bar
bar

FAQ

Frequently Asked Questions

Question: What is the life expectancy of TE’s Raychem Bushing Guards?

Answer: The determined life expectancy of our Bushing Guards, based upon research and development field reports, is a minimum of 40 years.

 

Question: Can I thermal scan connectors through the transformer Bushing Guards? 

Answer: Yes, the honeycomb cage design of our Bushing Guards was deliberately engineered to allow scanning using a thermal device.

 

Question: How many different sizes of Bushing Guards do you offer? 

Answer: Currently we offer four sizes of Bushing Guards with new sizes underway.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Material System  Crosslinked Polyolefin

  • LV/MV Insulating Cover Technology  Cold Applied, Cold Applied Energised Installation

  • LV/MV Insulating Cover Product Type  Arrester Cover, Birdcap, Bushing Cover, Cover

  • Insulator Type  Arrester, Glass, Polymeric, Porcelain, Terminations

Configuration Features

  • Visual Inspection  No

Electrical Characteristics

  • LV/MV Insulating Cover Voltage Class (kV) ≤ 25, ≤ 35

Body Features

  • Color  Gray, Red

Dimensions

  • Insulator Outside Skirt Diameter Range (mm) 0 – 100, 0 – 127, 0 – 95, 63 – 100, 75 – 122, 102 – 173, 125 – 203

  • Insulator Outside Skirt Diameter Range (in) 0 – 3.75, 0 – 4., 0 – 5., 2.5 – 4., 3. – 4.8, 4. – 6.8, 5. – 8.

  • Conductor Range (AWG/kcmil) 6, 6 – 795

  • Insulator Core Diameter Range (mm) 0 – 50, 38 – 108, 43 – 125, 43 – 68

  • Insulator Core Diameter Range (in) 0 – 2., 1.5 – 4.25, 1.7 – 2.7, 1.7 – 5.

Usage Conditions

  • Operating Temperature Range (°C) 0 – 105

Operation/Application

  • Halogen Free  No, Yes

  • Equipment  Arrester, Conductor, Insulators/Bushings, Terminations

  • Application Type  Distribution, Overhead

  • Energized Installation  No, Yes

  • Low Halogen  Yes

Industry Standards

  • RUS Approved  Yes

Product Availability

  • LV/MV Insulating Cover Product Availability  Worldwide

Reference Number

  • TE Internal Number CAT-BCAC

Related Materials

No documentation available.