This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

Our BLMC Shear Bolt Lugs with Concentric Palm consist of a tin-plated body, shear head bolts and inserts for small conductor sizes. Made of special aluminium alloy, these contact bolts are double shear head bolts with outer hexagon heads.

The bolts are treated with a highly lubricating agent. Contact bolts are irremovable once their heads have been sheared off.

The Shear Bolt lug body is made of a high-tensile, tin-plated aluminium alloy. The internal surface of the conductor holes are grooved.

Our bolted mechanical lugs are suitable for outdoor and indoor applications and are available with 16mm palm hole sizes.

bar

Key Features

  • Wide application range
  • Compact design
  • Can be used with almost every type of conductor and material
  • Torque-controlled shearhead bolts guarantee a good electrical contact
  • Easy installation with standard socket spanner
  • Pre-engineered design for perfect fit in medium voltage cable accessories up to 42 kV
  • Tested according to IEC 61238-1 class A
bar
bar
FAQ

Frequently Asked Questions

Question: What are TE's Shear Bolt Lugs with Concentric Palm made of?

Answer: Our Shear Bolt Lugs are made of a tin-plated aluminium alloy body and aluminium alloy shear head bolts.

 

Question: What are the Shear Bolt Lugs with Concentric Palm used for?

Answer: Our aluminum Shear Bolt Lugs are used to connect aluminium or copper conductors to aluminum and copper bars.

 

Question: How do I install the aluminum Shear Bolt Lugs?

Answer: Only a standard wrench is required to tighten the Shear Bolt Lugs controlling the tightening torque.

 

Question: What is the maximum current carrying capacity of the Shear Bolt Lugs?

Answer: Our Shear Bolt Lugs are limited by the conductor maximum current carrying capacity.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Installation Technology  Shear Bolt

Configuration Features

  • Number of Bolts  1, 2, 3, 4

Electrical Characteristics

  • Voltage Class (kV) ≤ 42

Body Features

  • Compatible Conductor Material  Aluminum, Copper

  • Conductor Type  Sector, Solid, Stranded

  • Primary Product Material  Aluminum

Dimensions

  • Bolt Head Size (Across Flats) (mm) 13, 19, 22, 27

  • Compatible Conductor Range (AWG/kcmil) 300 – 500, 4/0 – 500, 4 – 4/0, 500 – 600

  • Compatible Conductor Cross-Section Range (mm²) 800, 500 – 630, 185 – 400, 240 – 400, 95 – 240, 150 – 240, 25 – 95, 150 – 185, 240 – 300, 150 – 300

  • Palm Hole Diameter  16.3

Operation/Application

  • Power Component Application Type  Indoor Use, Outdoor Use

  • Mechanical Connector Product Type  Shear Bolt Connector, Shear Bolt Terminal Lug

Product Availability

  • Product Availability  Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa

Reference Number

  • TE Internal Number CAT-BLMC

Related Materials

Datasheets & Catalog Pages