This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The sensor module includes a high linearity pressure sensor and an ultra-low power 24 bit ΔΣ ADC with internal factory calibrated coefficients. It provides a precise digital 24 Bit pressure and temperature value and different operation modes that allow the user to optimize for conversion speed and current consumption. A high resolution temperature output allows the implementation in depth measurement systems and thermometer function without any additional sensor. 

The MS5837-30BA can be interfaced to virtually any microcontroller. The communication protocol is simple, without the need of programming internal registers in the device. The gel protection and antimagnetic stainless steel cap make the module water resistant. This new sensor module generation is based on leading MEMS technology and latest benefits  from MEAS Switzerland proven experience and know-how in high volume manufacturing, which has been widely used for over a decade.

BENEFITS

  • Ceramic - metal package, 3.3 x 3.3 x 2.75mm
  • High-resolution  module 0.2 mbar
  • Fast conversion  down to 0.5 ms
  • Low power, 0.6 µA (standby  < 0.1 µA at 25°C)
  • Integrated digital pressure  sensor  (24 bit ΔΣ ADC)
  • Supply voltage 1.5 to 3.6 V
  • Operating range: 0 to 30 bar, -20 to +85 °C
  • I2C interface
  • No external components (Internal oscillator)
  • Excellent long term stability
  • Hermetically sealable for outdoor devices
  • Sealing designed for 1.8 x 0.8mm O-ring
  1. MS5837-30BA Digital Pressure Sensor Video (English)

The MS5837-30BA is a new generation of high resolution pressure sensors with I2C bus interface for depth measurement systems with a water depth resolution of 2 mm.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Type  Absolute

  • Sensor Package  Surface Mountable

  • Pressure Sensor Type  Digital Pressure and Altimeter Sensor Modules

Electrical Characteristics

  • Supply Voltage Range (V) 1.5 – 3.6

Dimensions

  • Product Height  2.75 mm [ .108 in ]

  • Product Width  3.3 mm [ .13 in ]

  • Product Length  3.3 mm [ .129 in ]

Usage Conditions

  • Operating Temperature Range  -20 – 85 °C [ -4 – 185 °F ]

Operation/Application

  • Proof Pressure Range  50 bar

  • Output Interface  I2C

  • Output Signal Type  24 bit ADC

  • Resolution  .2

  • Pressure Accuracy  ±1.5mbar

Reference Number

  • TE Internal Number CAT-BLPS0017

Related Materials

CAD Files

Datasheets & Catalog Pages

Product Specifications