This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The SMI 1000/SMI 4000 are medium pressure MEMS sensors from 2.5 to 30 PSI available in gauge, differential and asymmetric differential configuration.  This series provide a JEDEC standard SOIC-16 package with vertical or horizontal porting options or a JEDEC SOIC-10 package with a vertical port. With the dual porting, a reference measurement is possible to minimize errors due to changes in ambient pressure.

Combining the pressure sensor with a signal-conditioning ASIC in a single package simplifies the use of advanced silicon micro-machined pressure sensors. The pressure sensor can be mounted directly on a standard printed circuit board and a high level, calibrated pressure signal can be acquired from the digital interface. This eliminates the need for additional circuitry, such as a compensation network or microcontroller containing a custom correction algorithm.

 

Benefits

  • Pressure ranges: 2.5 to 30 PSI
  • Pressure type: gauge, differential, asymmetric differential
  • 16-bit I2C digital and analog output interface available
  • Total error band: ± 1% FS (digital) and ± 1.5% FS (analog)
  • Pressure calibrated and temperature compensated output
  • Compensated temperature range: -20°C to 85°C

Applications

  • Patient Monitoring
  • Ventilation devices - CPAP, ventilator, oxygen concentrator and conserver
  • Air and gas flow instrumentation
  • HVACR
  • Liquid level measurement
  1. SMI Pressure Sensors Product Overview (English)

TE Connectivity’s (TE) SMI low pressure sensors offer high accuracy and long-term stability in robust compact packages for industrial and medical applications. Watch this video to learn more.

AccuStable logo

The SMI 1000 and SMI 4000 series digital output sensors earned the AccuStable quality label. The AccuStable brand stands for <1% total error band initially and <1% shift during operation over a 10 year lifetime. Qualification is based on 1,000 hours HTOL (High Temperature Operating Life) test at 85°C with 5V.

FAQ

FREQUENTLY ASKED QUESTIONS

What is the proof pressure (maximum pressure to which the device can be taken and still perform within specifications (without loss of accuracy) after returning to the operating pressure range) for the SMI 1000 and SMI 4000 Series?

The proof pressure for sensors with a maximum operating pressure range up to 7.5 PSI is 25 PSI, respectively 45 PSI for devices with a maximum operating pressure range up to 30 PSI. 

 

What is the burst pressure (pressure where part is permanently damaged) of the SMI 1000 and SMI 4000 Series?

The burst pressure for sensors with a maximum operating pressure range up to 7.5 PSI is 40 PSI, respectively 75 PSI for devices with a max operating pressure range up to 30 PSI. 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Pressure Type  Gauge, Differential

  • Sensor Package  SOIC-10, SOIC-16

  • Pressure Sensor Type  Digital Pressure and Altimeter Sensor Modules, Analog Pressure Sensor Modules

Electrical Characteristics

  • Supply Voltage Range (V) 3, 3.3 – 5, 5

Dimensions

  • Product Height (mm) 5.54, 9, 9.32

  • Product Height (in) .218, .354, .366

  • Product Width (mm) 6.1, 10.31

  • Product Width (in) .24, .405

  • Product Length (mm) 3.8, 10.26, 19.6

  • Product Length (in) .149, .403, .771

Usage Conditions

  • Operating Temperature Range (°C) -40 – 105, -20 – 85

  • Operating Temperature Range (°F) -40 – 221, -4 – 185

Operation/Application

  • Pressure (mmHG) 258.57, 362, 775.72, 2068.59, 10342.98, 15514.47, 18100.22, 25857.46

  • Pressure (bar) .344, .482, 1.03, 2.75, 13.78, 20.68, 24.13, 34.47

  • Pressure (psi) 5, 7, 15, 40, 200, 300, 350, 500

  • Proof Pressure Range  25 psi, 45 psi

  • Output Signal Type  10 – 90% Vdc, 16 bit I2C

  • Pressure (inH2O) 138.39, 193.75, 415.19, 1107.09, 5535.98, 8303.97, 9687.96, 13839.95

  • Output Interface  I²C

  • Pressure Accuracy  ±1% F.S, ±1.5% F.S

Packaging Features

  • Sensor Port Configuration  Single Vertical, Dual Vertical, Dual Horizontal

Other

  • Sensor Options  Dual Output, Barb Tube, No Option

Reference Number

  • TE Internal Number CAT-BLPS0064

Related Materials

CAD Files

Datasheets & Catalog Pages