Product | TE Part # | Documents | Pressure Sensor Type | Pressure Type | Pressure | Proof Pressure Range | Pressure | Output Signal Type | Sensor Options | EU RoHS Compliance | Pressure |
---|
| 2003030-F | 3D PDF | Digital Pressure and Altimeter Sensor Modules | Differential | .073 mmHG | .25 bar | .002 bar | .25 – 4.25 V, 14 bit SPI | Custom Ranges, Tube | - | - | - |
| 2003001-F | 3D PDF | Digital Pressure Sensor | Differential | 37.5 mmHG | 750 mbar | .05 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003020-F | 3D PDF | Digital Pressure Sensor | Differential | 56.25 mmHG | 1.2 bar | .075 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003026-F | 3D PDF | Digital Pressure Sensor | Differential | 18.75 mmHG | 500 | .025 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003032-F | 3D PDF | Digital Pressure Sensor | Differential | 9.37 mmHG | 250 | .012 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003179-F | 3D PDF | Digital Pressure Sensor | Differential | 37.5 mmHG | 750 mbar | .05 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003196-F | 3D PDF | Digital Pressure Sensor | Differential | 56.25 mmHG | 1.2 bar | .075 bar | .5 – 4.5 V | No Option | - | - | - |
| 2002968-F | 3D PDF | Digital Pressure Sensor | Differential | 9.37 mmHG | 250 | .012 bar | .5 – 4.5 V | No Option | - | - | - |
| 2002993-F | 3D PDF | Digital Pressure Sensor | Differential | 18.75 mmHG | 500 | .025 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003127-F | 3D PDF | Digital Pressure Sensor | Gauge | 56.25 mmHG | 1.2 bar | .075 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003282-F | 3D PDF | Digital Pressure Sensor | Differential | 18.75 mmHG | 500 | .025 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003493-F | 3D PDF | Digital Pressure Sensor | Gauge | .75 mmHG | - | .001 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003764-F | 3D PDF | Digital Pressure Sensor | Differential | .75 mmHG | - | .001 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003841-F | 3D PDF | Digital Pressure Sensor | Gauge | 9.37 mmHG | 250 | .012 bar | .5 – 4.5 V | No Option | - | - | - |
| 2004043-F | 3D PDF | Digital Pressure Sensor | Gauge | 3.75 mmHG | - | .005 bar | .5 – 4.5 V | No Option | - | - | - |
| 2002987-F | 3D PDF | Digital Pressure Sensor | Differential | 18.75 mmHG | 500 | .025 bar | .5 – 4.5 V | No Option | - | - | - |
| 2002985-F | 3D PDF | Digital Pressure Sensor | Differential | 9.37 mmHG | 250 | .012 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003007-F | 3D PDF | Digital Pressure Sensor | Gauge | 18.75 mmHG | 500 | .025 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003012-F | 3D PDF | Digital Pressure Sensor | Differential | 37.5 mmHG | 750 mbar | .05 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003016-F | 3D PDF | Digital Pressure Sensor | Gauge | 1.87 mmHG | 250 | .002 bar | .5 – 4.5 V | No Option | - | - | - |
| 2002964-F | 3D PDF | Digital Pressure Sensor | Differential | 1.87 mmHG | 250 | .002 bar | .5 – 4.5 V | No Option | - | - | - |
| 2002988-F | 3D PDF | Digital Pressure Sensor | Differential | 56.25 mmHG | 1.2 bar | .075 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003276-F | 3D PDF | Digital Pressure Sensor | Differential | 3.75 mmHG | - | .005 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003357-F | 3D PDF | Digital Pressure Sensor | Gauge | 9.37 mmHG | 250 | .012 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003878-F | 3D PDF | Digital Pressure Sensor | Differential | 3.75 mmHG | - | .005 bar | .5 – 4.5 V | No Option | - | - | - |
| 2002983-F | 3D PDF | Digital Pressure and Altimeter Sensor Modules | Differential | .369 mmHG | .25 bar | .012 bar | .25 – 4.25 V, 14 bit SPI | Custom Ranges, Tube | - | - | - |
| 2002969-F | 3D PDF | Digital Pressure Sensor | Differential | 1.87 mmHG | 250 | .002 bar | .5 – 4.5 V | No Option | - | - | - |
| 2002972-F | 3D PDF | Digital Pressure Sensor | Differential | 1.87 mmHG | 250 | .002 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003025-F | 3D PDF | Digital Pressure Sensor | Differential | 37.5 mmHG | 750 mbar | .05 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003045-F | 3D PDF | Digital Pressure Sensor | Differential | 37.5 mmHG | 750 mbar | .05 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003397-F | 3D PDF | Digital Pressure Sensor | Differential | 18.75 mmHG | 500 | .025 bar | .5 – 4.5 V | No Option | - | - | - |
| 2002966-F | 3D PDF | Digital Pressure Sensor | Differential | 1.87 mmHG | 250 | .002 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003021-F | 3D PDF | Digital Pressure Sensor | Differential | 18.75 mmHG | 500 | .025 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003031-F | 3D PDF | Digital Pressure Sensor | Gauge | 37.5 mmHG | 750 mbar | .05 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003048-F | 3D PDF | Digital Pressure Sensor | Differential | 37.5 mmHG | 750 mbar | .05 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003062-F | 3D PDF | Digital Pressure Sensor | Differential | 56.25 mmHG | 1.2 bar | .075 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003189-F | 3D PDF | Digital Pressure Sensor | Differential | 3.75 mmHG | - | .005 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003251-F | 3D PDF | Digital Pressure Sensor | Differential | 9.37 mmHG | 250 | .012 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003877-F | 3D PDF | Digital Pressure Sensor | Differential | .75 mmHG | - | .001 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003000-F | 3D PDF | Digital Pressure and Altimeter Sensor Modules | Differential | 2.21 mmHG | 1.2 bar | .075 bar | .25 – 4.25 V, 14 bit SPI | Custom Ranges, Tube | - | - | - |
| 2003374-F | 3D PDF | Digital Pressure Sensor | Gauge | 3.75 mmHG | - | .005 bar | .5 – 4.5 V | No Option | - | - | - |
| 2002986-F | 3D PDF | Digital Pressure Sensor | Differential | 9.37 mmHG | 250 | .012 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003011-F | 3D PDF | Digital Pressure Sensor | Differential | .75 mmHG | - | .001 bar | .5 – 4.5 V | No Option | - | - | - |
| 2002965-F | 3D PDF | Digital Pressure Sensor | Differential | 1.87 mmHG | 250 | .002 bar | .5 – 4.5 V | No Option | - | - | - |
| 2002970-F | 3D PDF | Digital Pressure Sensor | Differential | 56.25 mmHG | 1.2 bar | .075 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003003-F | 3D PDF | Digital Pressure Sensor | Differential | 3.75 mmHG | - | .005 bar | .5 – 4.5 V | No Option | - | - | - |
| 2002984-F | 3D PDF | Digital Pressure and Altimeter Sensor Modules | Differential | .073 mmHG | .25 bar | .002 bar | .25 – 4.25 V, 14 bit SPI | Custom Ranges, Tube | - | - | - |
| 2003788-F | 3D PDF | Digital Pressure Sensor | Gauge | 37.5 mmHG | 750 mbar | .05 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003842-F | 3D PDF | Digital Pressure Sensor | Gauge | 56.25 mmHG | 1.2 bar | .075 bar | .5 – 4.5 V | No Option | - | - | - |
| 2003010-F | 3D PDF | Digital Pressure Sensor | Differential | 56.25 mmHG | 1.2 bar | .075 bar | .5 – 4.5 V | No Option | - | - | - |