Product | TE Part # | Documents | Pressure Sensor Type | Pressure Type | Pressure | Proof Pressure Range | Pressure | Output Signal Type | Pressure Accuracy | Supply Voltage Range | Sensor Options | EU RoHS Compliance | Pressure |
---|
| 2003040-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 7.5 mmHG | 150 | .01 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003041-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 750.06 mmHG | 2 bar | 1 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003102-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 750.06 mmHG | 2 bar | 1 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003103-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 1500 mmHG | 4 bar | 2 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003110-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 15 mmHG | 150 | .02 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003066-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Absolute | 3750.3 mmHG | 7 bar | 5 bar | - | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003094-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 15 mmHG | 150 | .02 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003095-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 37.5 mmHG | 550 mbar | .05 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003111-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 375.03 – 375.05 mmHG | 1 bar | .5 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003114-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 3750.3 mmHG | 7 bar | 5 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003118-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 37.5 mmHG | 550 mbar | .05 bar | - | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003129-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 37.5 mmHG | 550 mbar | .05 bar | - | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003145-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 7.5 mmHG | 150 | .01 bar | - | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003176-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 7.5 mmHG | 150 | .01 bar | - | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003184-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 75 mmHG | 1 bar | .1 bar | - | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003185-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 750.06 mmHG | 2 bar | 1 bar | - | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003208-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 375.03 – 375.05 mmHG | 1 bar | .5 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003266-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Absolute | 3750.3 mmHG | 7 bar | 5 bar | .5 – 2.5 V | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003270-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 7.5 mmHG | 150 | .01 bar | .5 – 2.5 V | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003294-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 3750.3 mmHG | 7 bar | 5 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003322-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 750.06 mmHG | 2 bar | 1 bar | - | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003323-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 150 mmHG | 1 bar | .2 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003350-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 3750.3 mmHG | 7 bar | 5 bar | - | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003957-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 37.5 mmHG | 550 mbar | .05 bar | .5 – 2.5 V | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003968-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 15 mmHG | 150 | .02 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003981-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 375.03 – 375.05 mmHG | 1 bar | .5 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2004035-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 75 mmHG | 1 bar | .1 bar | .5 – 2.5 V | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003067-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 750.06 mmHG | 2 bar | 1 bar | - | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003162-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Absolute | 750.06 mmHG | 2 bar | 1 bar | .5 – 2.5 V | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003163-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 1500 mmHG | 4 bar | 2 bar | .5 – 2.5 V | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003171-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 150 mmHG | 1 bar | .2 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003178-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 37.5 mmHG | 550 mbar | .05 bar | - | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003988-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 1500 mmHG | 4 bar | 2 bar | .5 – 2.5 V | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003064-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 1500 mmHG | 4 bar | 2 bar | - | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003165-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Absolute | 825.06 mmHG | 2 bar | 1.1 bar | .5 – 2.5 V | ±1.0 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003167-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 150 mmHG | 1 bar | .2 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003207-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 75 mmHG | 1 bar | .1 bar | .5 – 2.5 V | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003227-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 15 mmHG | 150 | .02 bar | - | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003273-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 15 mmHG | 150 | .02 bar | .5 – 2.5 V | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003307-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 7.5 mmHG | 150 | .01 bar | - | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003311-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 1500 mmHG | 4 bar | 2 bar | - | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003318-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 150 mmHG | 1 bar | .2 bar | .5 – 2.5 V | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003354-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 37.5 mmHG | 550 mbar | .05 bar | 0 – 5 V | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003360-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 150 mmHG | 1 bar | .2 bar | - | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003373-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 375.03 – 375.05 mmHG | 1 bar | .5 bar | .5 – 2.5 V | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003378-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 1500 mmHG | 4 bar | 2 bar | - | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003379-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 3750.3 mmHG | 7 bar | 5 bar | - | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |
| 2003403-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Differential | 15 mmHG | 150 | .02 bar | - | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003410-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 15 mmHG | 150 | .02 bar | - | ±0.5 %FSS | 4.5 – 5.5 V | No Option | - | - | - |
| 2003521-F | 3D PDF | Analog Pressure Sensor Modules, Digital Pressure Sensor | Gauge | 750.06 mmHG | 2 bar | 1 bar | - | ±0.5 %FSS | 2.7 – 3.3 V | No Option | - | - | - |