Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Adhesive Coating
With
-
Filler
GUROFLEX, PU RAPID 4300B
-
Case Seal
Foam, Labyrinth
-
Cable Sealing Method
Foam
-
Joints & Splices Connector Type
Connector Block
-
Filler Packing (D/C)
Double Chamber Bags
-
Installation Technology
Resin
-
Joints & Splice Product Type
Straight Joint
-
Closing Method
Snap
Configuration Features
-
Number of Main Wires (Max)
4, 5
Electrical Characteristics
Body Features
-
Primary Product Color
Transparent
-
Insulation Material
Polymeric
Dimensions
-
Compatible Cable Diameter - Main (Min) (mm)
4, 13, 16, 21
-
Filler Volume (l)
.35, .55, .8
-
Compatible Conductor Cross-Section Range (mm²)
16, 25, 1.5 – 4, 4 – 6, 4 – 16
-
Compatible Cable Cross-Section - Main (Max) (mm²)
6, 16, 25
-
Compatible Cable Cross-Section - Main (Min) (mm²)
1.5, 4, 16
-
Compatible Cable Diameter - Main (Max) (mm)
20, 25, 30
Usage Conditions
-
Fluid Resistance Type
Humic Acids, Water
-
Operating Temperature Range (°C)
-20 – 55
Operation/Application
-
Marine-Offshore-Shipbuilding Certified
No
-
UV-Stabilized
No
Industry Standards
-
Compatible With Approved Standards Products
EN 50393
Product Availability
-
Product Availability
Americas, Asia, Australia, New Zealand & Pacific Islands, China, Europe, Middle East & Africa
Packaging Features
-
Packaging Method
Cardbox
-
Packaging Quantity
1
Other
-
Product Use
Outdoor & Direct Buried
Reference Number
-
TE Internal Number
CAT-BV