Reliability Under Harsh Conditions
Our broad portfolio of electrical joints and splices are made for low, medium and high voltage electrical connections. These are engineered to withstand harsh conditions in extreme environments, providing long-term efficiency and reliability even under heavy pollution levels. Our portfolio of power cable joints includes insulation technologies such as heat shrink, cold shrink, gel, and resins.
Heat Shrink Joints and Splices
Our heat shrink power cable joints and splices provide excellent electrical and mechanical characteristics in order to guarantee insulation, protection and sealing for cables and accessories. Our heat shrink components will remain reliable for years in the field. They include: Extruded Product – Tubes and Sleeves, Moulded Parts – Endcaps and Breakouts, Extruded Sheet Products – Wraparound Sleeves.
Cold Shrink Joints and Splices
Our Cold Shrink joints and splices have over 15 years of proven field service. These silicone rubbers are considered reliable insulating materials used up to the highest voltage classes. The cold shrink components are an especially good solution for industries where gas torch usage is restricted.proven field service.
Gel Filled Joints and Splices
Our Gel Products including GTAP, GelWrap, GelBox and RayGel Plus joints are known to be quick, easy and clean to install. They are filled with PowerGel sealing gel that is rated to 90°C continuous temperature and is halogen-free with an unlimited shelf life. Thanks to the PowerGel that brings reliable protection against water and humidity to your power cable joints. The gel products are suitable for outdoor, direct buried, underground or overhead applications.
Resin Filled Joints and Splices
We develop a wide range of environment-friendly, reliable and easy-to-install resin casting material including Guroflex, Rapid, Gurosil, and Guronic Our resins are made to fill in Low and Medium-voltage power cable joints and splices in order to protect, insulate and seal electrical connections. Our resins are suitable for all your requirements including indoor, outdoor, highly humid rooms applications.