Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Cable Assembly Category
High Speed
-
Latching Style
Retractable Pin, Slide Latch
-
Cable Assembly Type
QSFP to SFP+
-
Cable Style
Madison TurboTwin - Round Jacketed, Madison TurboTwin
-
Cable Assembly (End A)
QSFP Plug
-
Cable Assembly (End B)
SFP+ Plug
Body Features
-
Strain Relief Type
Overmold, Heat Shrink Tubing
-
Jacket Material
Flexible PVC
-
Shield Material
Flexible PVC
-
Cable Color
Black
-
Equalized
No
-
Cable Flammability Rating
CL2
Electrical Characteristics
Other
-
Cable Assembly Configuration
Double Ended
-
Cable Assembly Length (m)
6, 5, 1.5, 3, 1, 2.5, .5, 2
-
Cable Assembly Length (ft)
3.281, 1.64, 4.921, 3.28, 8.202, 19.685, 6.56, 16.404, 9.84
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Configuration Features
-
Number of Positions
16
-
Number of Pairs
8
-
Number of Signal Positions
16
Operation/Application
-
Shielded
Yes
-
Halogen Free
No
Dimensions
-
Wire Size (AWG)
30
-
Wire Size (mm²)
.129, .051
-
Outside Cable Diameter
4.37 mm [ .172 in ]
Reference Number
-
TE Internal Number
CAT-C11-H50111